The page you're viewing is for English (China) region.

Product

Liebert PFH Outdoor Condenser, 3.5-28kW

The Liebert PFH is an outdoor air-cooled condenser designed for the Liebert Mini-Mate2 and Liebert DataMate.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Installs easily - delivered fully wired, piped and tested
Runs efficiently at partial load conditions
Reduces compressor start/stop cycles and wear
Supports fast plan approval and building inspection with CSA agency approval

Features

Models available for use in ambient temperatures up to 115°F (46°C)
Quiet-Line models available to meet municipal noise codes 
Hot gas bypass
Pressure safety controls and built-in overload protection 

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
[QA] Test Office Name Four
555-555-1237
Test Office Location Four Test Office Address Line 2 Four Texas USA
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Wind Power, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring, Control Room Infrastructure, Mobile Workstation, Medium Voltage Inverter, Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways
[QA] Test Office Name One
555-555-1234
Test Office Location One Texas 75001 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Wind Power, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring
[QA] Test Office Name One corina test support
Test Office Location One Texas 75001 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Wind Power, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring

Language & Location