The page you're viewing is for English (China) region.

Product Model

SA2-003, Vertiv Geist SwitchAir

The Vertiv Geist SwitchAir- SA2-003 is an active 2U airflow management device for 1U or 2U switches with air intake on one side. Channels provide a dedicated path for cold aisle air to flow to the intake of the switch, using the on-board fans to push cool air from the cold aisle to the intake of the switch. The SwitchAir also creates a barrier preventing recirculation of hot exhaust air from the hot aisle from entering switch intakes.

Get Brochure Get Manual
Login to Save for Later
Warranty: Vertiv Geist SwitchAir models come with a standard three-year warranty that is automatically extended to five years if the product is registered within 120 days of purchase.

Benefits

Reduces the chance of network switches overheating by directing cool air to device intakes.
Reduces the likelihood of premature equipment failure due to high intake temperatures.
Improves equipment efficiency by providing network equipment with the same cold aisle air temperature as other devices in the rack. 
Decreases wraparound hot airflow from the hot aisle to the cold aisle due to missing blanking panels. 
Standard three-year warranty, upgraded to five years with product registration.

Features

Provides a path for cool air to flow to the intake of network switch equipment and other devices with rear (non-port side), front (port side), single or dual side intakes.
Creates a barrier to effectively prevent hot exhaust air from recirculating to device intakes.
Simple and quick installation in all standard racks or cabinets.
TAA and/or BAA compliant.

The SwitchAir is a passive airflow management device with channels providing a dedicated path for cold aisle air to flow to the intake of the switch, using the on-board fans of the network devices to pull cool air from the front of the cabinet. The SwitchAir also creates a barrier preventing recirculation of hot exhaust air from the hot aisle from entering switch intakes.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Frequently Asked Questions

Q
What network switches will the Vertiv Geist SwitchAir work with?
A
Vertiv Geist offers a variety of SwitchAir configurations to fit most switch models. Check our SwitchAir Finder or talk with a sales representative.
Q
How does Vertiv Geist SwitchAir work to keep my switches from overheating?
A
The SwitchAir creates a barrier between switch air intakes and hot exhaust air in the back of server racks, while also guiding cool air from the cold aisle to the switch intakes.
Q
What is the difference between Passive and Active SwitchAir devices?
A
The Passive SwitchAir product works by simply creating a channel for cold air to flow to switch intakes. The Active SwitchAir product works in a similar fashion but use fans to force cold air through the channel.
Q
Will there be downtime while installing the SwitchAir product?
A
In most cases, you will be able to install the SwitchAir product in your rack without unplugging your network switches.
Q
What is the suggested distance between front and rear rails for SwitchAir installation?
A
The SwitchAir was designed to be installed assuming a rail distance of 29in / 73.7cm.

Language & Location