The simplified way to power and cool AI
Vertiv™ 360AI includes a complete portfolio of power, cooling and service solutions that solve the complex challenges arising from the AI revolution.
Discover these leading solutions behind our complete Vertiv 360AI solution
Vertiv™ PowerNexus®
Enables rapid scaling with enhanced performance and no disruptions to current operations.
Vertiv™ Liebert® AFC
Delivers powerful, continuous cooling to maintain operations and drive efficiency now and in the future
Vertiv™ 360AI 4XL400
Enables incremental AI deployments in a compact and customizable solution designed for existing data centers
Benefits of Vertiv™ 360AI solutions
 
                    
                            Reduce Deployment 
                            Time by up to 50%
                        
                        Pre-engineered solutions simplify the deployment process end-to-end and eliminate design cycles, reduce deployment time up to 50%.
 
                    
                            Broad Range and Flexible 
                            Deployment Methods
                        
                        Solutions available from Edge Inferencing to AI Data centers with options ranging from a high-density rack solution, to large prefabricated modular data centers
 
                    
                            Interoperability 
                            and Seamless Operation
                        
                        Vertiv can meet both the power and cooling demand of AI, and each solution is built from the most complete portfolio of power and cooling in the industry.
 
                    
                            Unmatched Expertise 
                            & Support
                        
                        Support throughout the process from assessment and design, to deployment and lifecycle management
New AI architecture design
Download Vertiv’s energy-efficient cooling and power reference architecture for the NVIDIA GB300 NVL72 platform, available as SimReady™ assets in NVIDIA Omniverse blueprint.
Customer case study
See how Vertiv's infrastructure capabilities, NVIDIA's computing architecture, and Domyn's AI systems combine in COLOSSEUM to deliver modular, scalable AI infrastructure.
White paper
The future of I.T. infrastructure
Unlock AI-driven growth with advanced hardware, software, power, and cooling systems.
Thermal management for high-density applications
As the market leader in data center thermal management, Vertiv addresses the challenge of deploying both general compute and AI workloads, solving the challenges of designing, building, and operating data centers at scale. Vertiv provides a complete portfolio of direct expansion, chilled water, and liquid cooling solutions that manage the entire thermal chain from chip to heat reuse, meeting the needs of current and future applications.
Learn more
With the broadest high-density portfolio on the market, Vertiv is the premier partner to trust for your next AI deployment. Explore our full offering of coolant distribution units, manifolds, and rear door heat exchangers, all backed by our industry-leading liquid cooling services.
Learn More about Liquid Cooling OptionsDiscover High Density Solutions
Product Highlights:
Vertiv™ CoolChip CDUVertiv™ CoolPhase CDU
Vertiv™ CoolChip Fluid Network
Vertiv™ Liebert® DCD Rear Door Heat Exchanger
Vertiv™ Liquid Cooling Services

With the broadest high-density portfolio on the market, Vertiv is the premier partner to trust for your next AI deployment. Explore our full offering of coolant distribution units, manifolds, and rear door heat exchangers, all backed by our industry-leading liquid cooling services.
Product Highlights:
Vertiv™ CoolPhase FlexVertiv™ CoolPhase CDU
Vertiv™ Liebert® DSE

The data center industry continues to develop larger and larger data centers to meet capacity demands, while at the same time is taking steps to significantly reduce the impact of data centers on the environment. Chilled water systems can play an important role in this evolution.
Learn More about Chilled Water SystemsProduct Highlights:
Vertiv™ CoolLoop Trim CoolerVertiv™ Liebert® AFC Chiller
Vertiv™ Liebert® CWA
Vertiv™ Liebert® CW

Power management for high-density applications
As high-density computing pushes power requirements to unprecedented levels, data centers face critical challenges in managing peak loads and varying demands. Vertiv's comprehensive Power Solutions combine innovative close-coupling integration with intelligent monitoring to reduce power loss and improve space utilization. Our flexible deployment options— from on-site assembly to prefabricated systems— help you achieve significant savings in installation costs, space, and deployment time.

High density workloads require power distribution systems engineered for next-generation computing environments. Vertiv's switchgear and power distribution solutions provide reliable power from facility to rack with simplified maintenance and monitoring capabilities. Our integrated approach ensures your infrastructure can adapt to evolving requirements while maintaining operational efficiency.
Product highlights:
Vertiv™ Static Transfer Switch

Vertiv™ Uninterruptible Power Supplies (UPSs) provide advanced solutions for AI power load management in data centers.  They are designed to handle the densification and variable loads of AI applications while enabling close-coupled system integration to enhance reliability, optimize space, streamline installation, and deliver superior energy efficiency with seamless integration into alternative energy sources and grid services.
Product highlights:

AI and high-density computing demand reliable, scalable power. Vertiv’s energy storage solutions, including lithium-ion UPS and BESS, provide critical backup, optimize energy costs, and enhance grid stability—ensuring AI workloads remain uninterrupted and efficient.
Product highlights:

Vertiv’s Energy Power Management System (EPMS) optimizes power and cooling infrastructure to support evolving AI demands while ensuring peak performance. With real-time analytics and automation, EPMS enables intelligent infrastructure management for AI-driven workloads, ensuring reliability and efficiency—backed by Vertiv’s industry-leading support.
Product highlights:

Integrated modular solutions
Accelerated deployment cycles
50% Faster deployment through repeatable factory-integration. Global supply-chain and service delivery footprint.

Maximize space utilization
- 25% space savings over traditional builds with compaction design practice.
- Maintain existing footprint and workloads.
- Custom and hybrid solutions

Keep pace and maximize your floorspace for AI deployments
- 25% space savings over traditional builds with compaction design practice.
- Accelerate deployment speed by up to 50% with factory integration.
- Save up to 25% cost by reducing labor, materials and installation complexity.
- Simplify electrical work with integrated connections and centralized monitoring.
- Deploy in an enclosure, on a skid, or field installation.

Software and services
Vertiv™ 360AI solutions support network communications and software to provide centralized, remote visibility across the entire solution, with unmatched controls capabilities across power and cooling technologies.
Decentralized Power & Thermal Control: Vertiv™ UnifyMonitoring: Vertiv™ Environet™ Connect 
Thermal Controls: Liebert® iCOM™-S

Vertiv holistic approach to services and maintenance helps ensure systems function properly and high-density, high-value racks are power and cooled efficiently. Our trained technicians have expansive knowledge on how the systems operate and integrate with AI and other IT equipment to deliver peace of mind to new liquid cooling adopters.
Lifecycle ServicesLiquid Cooling Services
Liquid Cooling Transition Assessment

Design smarter systems for AI
Optimize your data center with integrated power and cooling retrofit design solutions
Download designsEngage and unlock your AI potential
Get an AI infrastructure consultation or explore tech
and channel partnerships.
Talk to an expert
Fill out the details to have our AI solutions consultants get back to you.
Your submission has been received!
Thank you for reaching out to us.