The page you're viewing is for English (China) region.

Vertiv Liebert GXT5 UPS Firmware Downloads

Software downloads are .ZIP files which must be extracted before use.

Liebert CRV uses environmentally-friendly R410A refrigerant, and is available in different versions, depending on data center design requirements: • 10 and 20 kW Direct Expansion (DX) air cooled version, available in the 300 mm frame • 23 and 36 kW Direct Expansion (DX) air/water cooled version, available in the 600 mm frame • 39 to 57 kW Chilled Water (CW) cooled systems, available in the 300 mm frame • 46 and 58 kW Chilled Water (CW) cooled systems, available in the 600 mm frame • 50 or 60 Hz models

Liebert CRV+ DX CR025

PRODUCT SPECIFICATIONS
Total Nominal Capacity kBtuh [kW] 21.8 kW
Nominal Airflow [CFM] 4000 m3/h
Total Capacity 21.8 kW
Input Voltage (V/Phase/Frequency Hz) 380V ~ 415V +/- 10%, 3N ~ 50 Hz/60 Hz
Nominal Airflow 4000 m3/h


Weight 260 kgs
Height 2000 mm
Width 300 mm
Depth 1100 mm
SIGN UP FOR SOFTWARE UPDATES

Releases for Vertiv Liebert GXT5 UPS 500-3KVA (LV, HV, I)

GXT5-500LVRT2UXL, GXT5-750LVRT2UXL, GXT5-1000LVRT2UXL, GXT5-1500LVRT2UXL, GXT5-2000LVRT2UXL, GXT5-3000LVRT2UXL, GXT5-750IRT2UXL, GXT5-750IRT2UXLE, GXT5-1000IRT2UXL, GXT5-1000IRT2UXLE, GXT5-1500IRT2UXL, GXT5-1500IRT2UXLE, GXT5-2000IRT2UXL, GXT5-2000IRT2UXLE, GXT5-3000IRT2UXL, GXT5-3000IRT2UXLE, GXT5-3KL620RT2UXL, GXT5-3KL630RT2UXL


NOTE: Each release includes all the updates from previous releases. If upgrading a firmware version that is several releases old, it is only necessary to install the latest. For detailed instructions refer to the user guide.

RELEASE DATE PRODUCT FAMILY VERSION DOWNLOAD
MCU DSP
November 30, 2019
500-3KVA (LV, HV, I) V170 V170 GXT5(500-3K)(LV,HV,I)2019-11-30.zip -

Release Notes:

  1. Added the ability to detect within two minutes a missing internal battery when no EBCs are in use.
  2. Updated the factory default setting for battery charging temperature compensation [temp compensation] from disable to enabled. Note: This does not change the user setting, just the factory default setting.
  3. Improved the firmware update method by eliminating the connected EBC notification after each update.
  4. Improved the firmware update method by removing the [UPS has no output] alarm that the user had to clear after each update.
  5. Added to the command line interface reporting of the number of external battery cabinets.
  6. Added to the command line interface ability to set a static IP address on the RDU101 interface.
  7. Updated the command line interface so the format of the discharge time is consistent with the LCD; XX hr XX min.
  8. Added to the RDU101 interface the reporting of the UPS alarm [Battery Not Qualified].
  9. Updated the RDU101 interface to report the UPS ambient temperature.
  10. Increased the maximum number of possible connected external temperature sensors to 40.
  11. Improved the battery aging calculations by setting the default initial battery running time to 0 days after full-charge at factory.
  12. Added support for Vertiv's new Power Assist tool.
  13. Added support for YDN23 communications protocol.
  14. Added support for GXT5-3000IRT2UXLN model
September 13, 2019
500-3KVA (LV, HV, I) V160 V160 GXT5(500-3K)(LV,HV,I)2019-09-13.zip +

May 15, 2019
500-3KVA (LV, HV, I) V150 V160 GXT5(500-3K)(LV,HV,I)2019-05-15.zip +

May 27, 2019
500-3KVA (LV, HV, I) V140 V150 N/A +

March 15, 2019
500-3KVA (LV, HV, I) V140 V140 N/A +

February 22, 2019
500-3KVA (LV, HV, I) V140 V130 GXT5(500-3K)(LV,HV,I)2019-02-22.zip +

Releases for Vertiv Liebert GXT5 UPS 5KVA-10KVA (MV)

GXT5-5000MVRT4UXLN, GXT5-6000MVRT4UXLN, GXT5-8000MVRT6UXLN, GXT5-10KMVRT6UXLN


NOTE: Each release includes all the updates from previous releases. If upgrading a firmware version that is several releases old, it is only necessary to install the latest. For detailed instructions refer to the user guide.

RELEASE DATE PRODUCT FAMILY VERSION DOWNLOAD
MCU DSP
November 30, 2019
5KVA-10KVA (MV) V170 V150 GXT5(5-10K)(MV)2019-11-30.zip -

Release Notes:

  1. Updated the factory default setting for battery charging temperature compensation [temp compensation] from disable to enabled.

    Note: This does not change the user setting, just the factory default setting.

  2. Improved the DSP firmware update method so that EPO connector does not have to be pulled out during update.
  3. Improved the firmware update method by eliminating the connected EBC notification after each update.
  4. Improved the firmware update method by removing the [UPS has no output]" alarm that the user had to clear after each update.
  5. Improved the battery aging calculations by setting the default initial battery running time to 0 days after full-charge at factory.
  6. Increased the maximum number of possible connected external temperature sensors to 40.
  7. Updated the RDU101 interface to report the UPS ambient temperature.
  8. Added to the RDU101 interface the reporting of the UPS alarm [Battery Not Qualified].
  9. Added to the command line interface reporting of the number of external battery cabinets.
  10. Added to the command line interface ability to set a static IP address on the RDU101 interface.
  11. Updated the command line interface so the format of the discharge time is consistent with the LCD; XX hr XX min.
  12. Added support for YDN23 communications protocol.
  13. Added support for Vertiv's new Power Assist tool.
September 13, 2019
5KVA-10KVA (MV) V160 V140 GXT5(5-10K)(MV)2019-09-13.zip +

May 13, 2019
5KVA-10KVA (MV) V150 V140 GXT5(5-10K)(MV)2019-05-15.zip +

February 22, 2019
5KVA-10KVA (MV) V140 V140 GXT5(5-10K)(MV)2019-02-22.zip +

Releases for Vertiv Liebert GXT5 UPS 5KVA-10KVA (HV,I)

GXT5-5000IRT5UXLN, GXT5-5000IRT5UXLE, GXT5-5000HVRT5UXLN, GXT5-6000IRT5UXLN, GXT5-6000IRT5UXLE, GXT5-6KL630RT5UXLN, GXT5-8000IRT5UXLN, GXT5-8000IRT5UXLE, GXT5-8000HVRT5UXLN, GXT5-10KIRT5UXLN, GXT5-10KIRT5UXLE, GXT5-10KHVRT5UXLN


NOTE: Each release includes all the updates from previous releases. If upgrading a firmware version that is several releases old, it is only necessary to install the latest. For detailed instructions refer to the user guide.

RELEASE DATE VERSION DOWNLOAD
MCU DSP
November 20, 2019
5KVA-10KVA (HV,I) V170 V140 GXT5(5-10K)(HV,I)2019-11-30.zip -

Release Notes:

  1. Updated the factory default setting for battery charging temperature compensation [temp compensation] from disable to enabled.

    Note: This does not change the user setting, just the factory default setting.

  2. Improved the firmware update method by removing the [UPS has no output]" alarm that the user had to clear after each update.
  3. Improved the firmware update method by eliminating the connected EBC notification after each update.
  4. Added the ability to display an overtemp alarm coming from a connected GXT5 TDU on the GXT5-6KL630RT5UXLN, GXT5-8000HVRT5UXLN, and GXT5-10KHVRT5UXLN models.
  5. Improved the battery aging calculations by setting the default initial battery running time to 0 days after full-charge at factory.
  6. Increased the maximum number of possible connected external temperature sensors to 40.
  7. Added to the RDU101 interface the reporting of the UPS alarm [Battery Not Qualified].
  8. Updated the RDU101 interface to report the UPS ambient temperature.
  9. Added support for Vertiv's new Power Assist tool.
  10. Added support for YDN23 communications protocol.
  11. Added to the command line interface reporting of the number of external battery cabinets.
  12. Added to the command line interface ability to set a static IP address on the RDU101 interface.
  13. Updated the command line interface so the format of the discharge time is consistent with the LCD; XX hr XX min.
September 13, 2019
5KVA-10KVA (HV,I) V160 V130 GXT5(5-10K)(HV,I)2019-09-13.zip +

May 15, 2019
5KVA-10KVA (HV,I) V150 V130 GXT5(5-10K)(HV,I)2019-05-15.zip +

February 22, 2019
5KVA-10KVA (HV,I) V150 V130 GXT5(5-10K)(HV,I)2019-02-22.zip +

December 22, 2018
5KVA-10KVA (HV,I) V130 V130 GXT5(5-10K)(HV,I)2018-12-22.zip +

Language & Location