Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Intelligent Paralleling and Circular Redundancy

1/1/17

In order to optimize the energy used by an Uninterruptible Power Supply (UPS), Vertiv™ has developed proprietary technologies named Intelligent Paralleling for monolithic UPS and Circular Redundancy for modular scalable UPS. Both technologies are capable of delivering higher operating system efficiency without compromising reliability and availability.

This white paper will focus on these particular technologies to improve the UPS operating efficiency when the unit is working at a reduced system capacity, which is the typical condition in a data center.

Through the Intelligent Paralleling and Circular Redundancy modes the UPS will automatically adapt and optimize the energy consumption improving the system’s efficiency according to the actual load demand.

Download the White Paper

Related Articles

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location