Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Vertiv™ CoolLoop Trim Cooler

Drive Next-Gen AI, capitalize on free cooling, zero water consumption.

Download our guide

Meet AI’s cooling demands with the
Vertiv™ CoolLoop Trim Cooler

Rising power densities from AI workloads are pushing the limits of data center thermal management. The Vertiv™ CoolLoop Trim Cooler and Vertiv™ CoolChip CDU are purpose-built to efficiently dissipate high heat loads, optimizing liquid cooling performance in high-density environments.

What sets Vertiv™ CoolLoop Trim Cooler apart

Up to 40°C leaving water temperature

AI densification-ready, enabling scalable, next-gen infrastructure.

Up to 3MW cooling capacity

Compact and efficient design 
to support high-density infrastructure

Up to 70% increase in efficiency

Offers significant energy savings, maximizing free cooling and reducing operational costs over time.

Up to 40%
less space

Minimizes equipment footprint. Ideal for scaling and mass densification.

-20°C to 52°C global operating range

Global operating range can handle extreme climates—from icy cold to desert heat.

 

Vertiv™ CoolLoop Trim Cooler and iGenius Colosseum: the future is sovereign. AI is no longer theoretical – it’s being built now.

A first-of-its-kind deployment between iGenius, Vertiv, and NVIDIA, set to become one of the world's largest sovereign AI data centers. Vertiv™ CoolLoop Trim Cooler is the high-density, energy-efficient cooling solution designed to support the deployment of this hybrid-cooled AI supercomputer data center. 

Learn more

 
 
 

Success starts right where you are

Vertiv™ CoolLoop Trim Cooler

The Vertiv™ CoolLoop Trim Cooler is the free cooling AI-ready, densification-ready, environmentally responsible solution specifically designed to prepare data centers for growing densification driven by AI advancements.

View product

Vertiv™ CoolChip CDU

The Vertiv™ CoolChip CDU is designed to support liquid cooling within high density environments. It is suitable for direct-to-chip and rear door cooling applications that offer easy, cost-effective deployment in any data center. The Vertiv CoolChip CDU family has models that operate with and without access to facility water, allowing you to tap into the benefits of liquid-cooled servers to more efficiently support higher rack densities. Select between in-rack, in-row, or perimeter-based designs as well as liquid-to-liquid or liquid-to-air heat exchangers.

View product

 

Blog

High temperature fluid coolers

Evaluate how the Vertiv™ CoolLoop Trim Cooler can turn next-gen AI and high-density challenges into a clear advantage while envisioning the future and create an infrastructure solution that evolves with the technology.

Read more

 

Talk to us

Fill out the details to have our AI solutions consultants get back to you.

Privacy notice consent

Having received and read this privacy notice on personal data processing (provided in accordance with Article 13 of EU Regulation 679/2016), I consent to:

The processing of my personal data for marketing purposes, including staying informed by email about industry trends, events, offers and product launches.

     Processing request ...
Your submission has been received!
Thank you for reaching out to us.

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location