Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ PowerGo Basic, Monitored and Switched rack PDU

Simplify and enhance your power distribution with our Vertiv™ PowerGo Rack Power Distribution Unit (PDU). Designed for reliability and ease of use, our PDU provides essential power distribution features. Perfect for small to medium-sized server racks, data centers, and network closets, our Vertiv™ PowerGo Rack PDU ensures your equipment receives consistent and reliable power.

Get Brochure Get Manual
Key Benefits
Reliable and Safe
Multiple Outlet Types, from German Schuko to manual locking IEC C13 and IEC C19
Easy Installation and Integration
Best Suited For:
  • Data Center/Colocation/Hosting
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

Benefits

Easy installation and deployment-Simple installation and monitoring setup​
Intelligent rack PDU (selected models) - Advanced unit monitoring, remotely and locally
Tested for functionality​-Every unit is 100% tested for reliability and functionality
Available in vertical 0U and 1U rackmountable dimension

Features

Compact design (1U or 0U)
LED display
Fault tolerant Daisy Chaining
German Schuko outlets (selected models)
Remotely Monitoring (selected models)
Manual locking outlets
Intelligent rack PDU (selected models)
Individual Outlet Switching
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location