Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ PowerIT Monitored Rack PDU

Vertiv PowerIT Monitored rPDU provide a comprehensive view of power usage, both at the rack and via remote access while continuing to provide reliable power distribution to critical IT equipment. Monitored rPDUs are available in a variety of electrical and receptacle configurations.

Find Sales Contact Get Brochure Find My Rack PDU
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Manufacturing
  • Military, Defense, Aerospace and Missile
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Professional Services
  • Retail and Wholesale
  • Telecom
Warranty: Vertiv PowerIT rPDUs come with a standard three-year warranty that is automatically extended for free, to five years, if the product is registered within 120 days of purchase.

Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

The Monitored PDU offers real-time power consumption metrics and Email & SNMP alarming for voltage, real power, apparent power, power factor, amperage and kilowatt hours at the rack and via secure web interface. The PDU offers important insights enabling the user to balance loads, evaluate energy usage trends, and ensure maximum uptime.

Model Specifications Overview
VP4U60A0
63A   2P + E (IP44)   240V   (36) Combination Outlet C13/C19   Vertical     3.5   2.6   19  
VP4U60A1
63A   2P + E (IP44)   240V   (24) Combination Outlet C13/C19   Vertical     2   2.6   19  
VP4U60A2
63A   3P + N + E (IP44)   240/415V WYE   '(36) Combination Outlet C13/C19   Vertical     2   2.6   19  
VP4U62A0
63A   2P + E (IP44)   240V   (24) Combination Outlet C13/C19   Horizontal   3.48   17.12   12   19  
VP4U62A1
63A   3P + N + E (IP44)   240/415V WYE   (24) Combination Outlet C13/C19   Horizontal   3.48   17.12   12   19  
VP4UA0A1
80A   Hardwired Input   240/415V WYE   '(36) Combination Outlet C13/C19   Vertical     3.8   3   19  
VP6U60A0
63A   2P + E (IP44)   240V   (36) Combination Outlet C13/C19   Vertical     3.5   2.6   19  
VP6U60A1
63A   3P + N + E (IP44)   240/415V WYE   (48) Combination Outlet C13/C20   Vertical     3.8   3   25  
VP6U60A2
63A   3P + N + E (IP44)   240/415V WYE   (36) Combination Outlet C13/C21   Vertical     3.8   3   22  
VP6U60A3
63A   3P + N + E (IP44)   240/415V WYE   (24) Combination Outlet C13/C22   Vertical     2   2.6   22  
VP6U62A0
63A   2P + E (IP44)   240V   (24) Combination Outlet C13/C19   Horizontal   3.48   17.12   12   20  
VP6UA0A0
80A   Hardwired Input   240/415V WYE   (36) Combination Outlet C13/C19   Vertical     3.8   3   22  

Benefits

Reliable Reliable power distribution with local and remote power monitoring options offer quick access to critical power usage information to evaluate energy usage trends and maximize uptime. Environmental monitoring capabilities ensure users have critical infrastructure data at their fingertips to prevent climate-related equipment failure and system downtime. Upgrade your hot-swappable monitoring device on the fly to leverage new technologies and accommodate changing business needs without having to replace entire power strips. Simplify circuit and phase balancing with color-coded receptacles. Monitor power consumption at the outlet-level for a detailed view of power distributed to specific equipment with the outlet level option. Gather comprehensive power data at the palm of your hand with the use of the Vertiv VLC mobile app. Every unit is 100% tested for reliability and functionality to ensure units function as designed. Standard three-year warranty, upgraded to five years with product registration.  

Features

Hot-Swappable and upgradeable monitoring device. Local and remote power monitoring with accuracy of +/- 1% (ANSI & IEC Standards). VLC (Visible Light Communication). Environmental monitoring with the addition of optional sensors. High Temperature Grade 60°C for high temperature environments. Flexibility to meet a broad range of requirements, with a variety of electrical and receptacle configurations available. Simple and quick installation in all standard racks or cabinets with included mounting brackets.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Monitoring Accessories

 Image

rPDU Finder

Use the rPDU Finder to locate the Vertiv PowerIT power strip that you require based on a variety of configuration options. If you cannot find the rPDU you need in our list, please call for assistance; delivery of non-standard units can be fulfilled in as few as 7 days.

 Image

Vertiv™ PowerGo: The next step in reliable and affordable power distribution

As power distribution product manager for the EMEA market at Vertiv, I was proud to lead the transition from our legacy entry-point product line to the new Vertiv™ PowerGo. This wasn’t just a product refreshment, it was an opportunity to rethink what power distribution should look like in today’s hybrid, high-demand environments.

PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location