Vision Lithium-Ion Batteries
The Vision REVO TP Series battery cabinets bring you cutting edge lithium-ion battery technology. Vision is able to offer high energy density Li-Ion battery cabinets, able to provide compelling savings on total cost of ownership and footprint for both short and long runtimes, with longer battery life, lower maintenance needs and safe operations. Equipped with proven Lithium Iron Phosphate (LFP) battery modules that are widely used in both domestic and industry sector thanks to their safety and long design life.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
Vision Lithium-Ion Batteries
The Vision REVO TP Series battery cabinets bring you cutting edge lithium-ion battery technology. Vision is able to offer high energy density Li-Ion battery cabinets, able to provide compelling savings on total cost of ownership and footprint for both short and long runtimes, with longer battery life, lower maintenance needs and safe operations. Equipped with proven Lithium Iron Phosphate (LFP) battery modules that are widely used in both domestic and industry sector thanks to their safety and long design life.
Benefits
Features
Specifications
Vision Technology provides safe LiFePO4 battery solutions for UPS and Energy storage system with perfect compatibility and safe long cycle life. The offer has a wide range of solution with the nominal voltage varying from 409,6V to 614,4V and nominal energy from 20.48kWh to 61,44kWh. The 50Ah or 100Ah are placed inside a high energy density cabinet of 600x1000x2000mm* (WxDxH). The Vision battery modules can operate in a temperature range of 15 to 35°C (59 to 95°F) without derating on capacity, allowing data centers to reduce cooling cost and improve Power Usage Effectiveness (PUE). Vision solutions are provided with all-state management and 100% cell management with functional part control, internal power supply and user-friendly HMI display, which improves system reliability and achieves best-in-class user experience. *For TP240 cabinet 600x1000x2300mm (WxDxH).
Vision Battery Technical Specifications
| TP80 | TP100 | TP120 | TP160 | TP200 | TP240 | |
|---|---|---|---|---|---|---|
|
Voltage Range |
358.4 - 441.6V |
448 - 552V |
537.6 - 662.4V |
358.4 - 441.6V |
448 - 552V |
537.6 - 700.8V |
|
Nominal Capacity |
50Ah |
50Ah |
50Ah |
100Ah |
100Ah |
100Ah |
|
Nominal Energy |
20.48kWh |
25.6kWh |
30.72kWh |
40.96kWh |
51.2kWh |
61.44kWh |
|
Nominal Voltage |
409.6V |
512V |
614.4V |
409.6V |
512V |
614.4V |
|
Dimensions |
(600x1000x2000) mm |
(600x1000x2000) mm |
(600x1000x2000) mm |
(600x1000x2000) mm |
(600x1000x2000) mm |
(600x1000x2300) mm |
|
Weight |
~480kg |
~550kg |
~620kg |
~760kg |
~900kg |
~1040kg |
|
Cell Type |
LFP |
LFP |
LFP |
LFP |
LFP |
LFP |
|
Cabinet Cells |
128S1P |
160S1P |
192S1P |
128S2P |
160S2P |
192S2P |
|
Maximum Charge Current |
50A |
50A |
50A |
100A |
100A |
100A |
|
Charge Voltage |
435.2 - 441.6V |
544 - 552V |
652.8 - 662.4V |
435.2 - 441.6V |
544 - 552V |
672 - 700.8V |
|
Discharge Cut-off Voltage |
358.4V |
448V |
537.6V |
358.4V |
448V |
537.6V |
|
Thermal Management |
Air Cooling |
Air Cooling |
Air Cooling |
Air Cooling |
Air Cooling |
Air Cooling |
|
Internal Resistance |
≤85mOhms |
≤100mOhms |
≤120mOhms |
≤50mOhms |
≤60mOhms |
≤70mOhms |
|
Operating Temperature |
15°C to 35°C |
15°C to 35°C |
15°C to 35°C |
15°C to 35°C |
15°C to 35°C |
15°C to 35°C |
|
Operating Humidity |
60 ± 25%R.H. |
60 ± 25%R.H. |
60 ± 25%R.H. |
60 ± 25%R.H. |
60 ± 25%R.H. |
60 ± 25%R.H. |
|
Communication |
CAN/RS485 |
CAN/RS485 |
CAN/RS485 |
CAN/RS485 |
CAN/RS485 |
CAN/RS485 |
|
Dry Contact |
YES |
YES |
YES |
YES |
YES |
YES |
|
System Parallel |
Up to 15 |
Up to 15 |
Up to 15 |
Up to 15 |
Up to 15 |
Up to 15 |
|
HMI |
YES |
YES |
YES |
YES |
YES |
YES |