Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv Knürr Cable Management

Vertiv Knürr cable management components are all based on a number of key principles: simple and self-explanatory operation, versatile application options, a clear structure, and a cost-efficient design.

Get Brochure

Thanks to the Vertiv Knürr cable management system, your rack will be equipped for the future and will save you time and money for the long term. Laying cables involves ensuring that mechanical stresses are completely avoided. Suitable for fiberglass and copper cables. For further and more detailed information on our range of accessories, please see our documents under the “DOCUMENTS & DOWNLOADS” section.

Benefits

Reducing of bending- buckling, tensile load, as well as compressive stress and torque strains Velcro cable ties aid the installation technician as they are easily manageable, using pinch-free cable bundling and can be reused at any time The cable-routing multifunctional brace, for example, not only provides the option of routing cables both horizontally and vertically using Velcro or cable ties, but additionally allowsnumerous components to be mounted with screws and caged nuts No blockage of airflow within the rack

Features

Organized cabling of jumper cables Also available optionally as cold/warm partitioning Cutouts for cabling from front to back Lightweight plastic construction of the cable fingers ensures durability and simple installation (clip-on) Distance between fingers provides enough space for all patch cords Rounded edges on the fingers protect cables against damage

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location