Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Digital Payments Company Uses Liquid Cooling for Faster Transaction Times Through High-Performance Computing

December 20, 2023

Background

This digital payment company sought to increase its computing capacity without expanding colocation space and without driving up energy costs to power its critical infrastructure. Thus they deployed very high performance servers to solve latency issue and to support such high density heat load, they have chosen liquid cooling technology.

Results

  • Optimized data center cooling space (50% white space saves)
  • Mechanical PUE comes below 1.28
  • 20% carbon footprint reduction

Case Summary
Location:​

Mumbai, India

Critical Need:
  • Support very high-density heat load
  • White Space management
  • Energy bill reduction
  • Low latency of wallet transaction
Vertiv Solution:
  • Vertiv™ Liebert® VIC


DOWNLOAD THE CASE STUDY

PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location