Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Integrated Power Management Systems

Vertiv's IPMS has been created specifically for Telecom power equipment. It intelligently co-ordinates between available energy sources (grid, battery, DG) for keeping telecom loads in powered mode round the clock.

Get Brochure

Features

The IPMS is easy to install, use and maintain
High speed Micro Controller system
User configurable menu for customized configuration
Wide AC input  voltage range of 90 to 280V
Alarm install for extension and diagnostic
Enabling automatic DG start and stop/Operation IPMS Panel installed
Enhanced Capability to display 400 historical alarms
Provides RS 232 interface connectivity for remote monitoring
RS 485 bus for inter-site data polling from various devices
Fuel Optimization Logic for saving precious DG fuel
Modular Design which enables easy replacement of sub modules at site
True RMS display of Voltage, Current, frequency KW hr of EB and DG
DG interlocks for safe operation DG
Highly accurate real time DG fuel monitoring (optional)
PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location