Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Rack Specific Accessories

Vertiv offers a complete range of accessories that have been specifically designed to make the racks fully configurable according to your needs.

Get Brochure

Starting with different door versions over top/bottoms covers with cable entry and cutouts for fan units and ending with plinths, side panels, air separation or 19" vertical extrusions, the racks can be individually customized depending on type of application. For further and more detailed information on our range of accessories, please see our documents under the “DOCUMENTS & DOWNLOADS” section.

Benefits

Fitting to the design structure of Vertiv Knürr Racks High accuracy of fit Easy mounting Usable for Miracel2 and DCM Rack platforms Including mounting material.

Features

Perforated doors (83 % free surface) allow for optimum airflow throughout the rack Bottom Plates with foam rubber seals and brush strips, cable entry optional, at the front and rear Plinth stationary, including levelling options, cable entry accessible from all sides, removable cover plates, installation option for filter mat Top panel with cable entry, can mounted also after cabling Partition walls provides effective air containment between two fixed adjacent racks. Attached to the basic rack with quick connectors., plastic cover extrusions are provided to seal the gap between the two racks, can be clipped into place at the front and back of the gap Air Containment easily retrofitted into the rack, with optional 3 x 1 HE cut-outs, covered with cover plates, foam components allow for infinite adjustability in terms of depth

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location