Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Liebert ® PDX-PAM, Direct Expansion Perimeter Unit, low-GWP and Non-Flammable R513A Refrigerant from 10 to 80kW

Vertiv™ Liebert® PDX-PAM is the Vertiv Thermal Management direct expansion range designed to operate with eco-friendly, non-flammable R513A refrigerant and to deliver outstanding efficiency, reliability of operation and maximum flexibility of installation.

Get Brochure
Key Benefits
Maximised cooling continuity, quiet operation and reliable continuous performance​
Low-GWP, non-flammable R513A refrigerant to reduce carbon footprint
Continuous modulation of the performance to achieve maximum efficiency in both full and part load operations
Optimised cooling density: maximum cooling capacity with a minimal footprint
Compact design to facilitate transportation and installation
Wide range of airflow and system configurations, providing maximum flexibility and ease of implementation
Designed for a long service lifetime duration​
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Telecom

Benefits

Higher Overall Efficiency Vertiv™ Liebert® PDX-PAM allows a continuous modulation of performance, maximizing part load efficiency, significantly reducing running costs. Eco-friendly without compromises Liebert® PDX-PAM is the perfect solution for the transition to a low carbon data center using a completely safe low-GWP refrigerant solution. The absence of flammability risks simplifies installation and limits costs increase. Unique Flexibility Liebert PDX-PAM offers a wide range of airflow configurations and delivery options that combined with easy and quick installation make it an extremely versatile unit that can satisfy any modern critical data center infrastructure. Cooling Continuity Its design and safety control logics allow to maximize reliability and continuity of operations. Each unit cooperates with the others (teamwork operation), but is completely independent from cooling continuity perspective.

Features

Inverter-driven brushless motor compressors with modulation capability down to 20% of maximum capacity allowing an optimum EER at part load conditions. Less compressor on/off cycles reducing starting current and improving power factor Last generation with low noise design centrifugal EC fans with speed modulation down to 30% of maximum value. Electronic Expansion Valve allowing Precise control of the evaporator feeding granting an Increased evaporator efficiency thanks to an optimal superheat control. Staged coil design with a cutting-edge and innovative patent pending filter solution. The Extended filter surface allows for greater air flow, less air pressure drops and reduced fan consumption. The innovative filter design significantly improve ease of maintenance. Vertiv™ Liebert® iCOM™ Smart control is the heart of the direct expansion cooling system, managing not only Vertiv™ Liebert® PDX units, but also outdoor Vertiv™ Liebert® HPA OAC remote condensers.
PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location