Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Digitization in the Classroom

Today's modern classrooms harness technology to aid and equip students with the knowhow to support their daily lives. As IT becomes an integral part of the classroom, how can schools and universities protect their existing infrastructure to support computer requirements?

The Vertiv Advantage

Vertiv micro data centers provide an all-in-one solution combining power, cooling, monitoring, and racks that are built for unique expectations and constraints. Vertiv delivers a broad portfolio of intelligent infrastructure systems, software, and services that address the reliability, scalability, and management challenges you face as your edge evolves. No matter what your challenge, Vertiv has the solution.

Featured Products

Vertiv™ SmartCabinet™ ID

Enables critical IT equipment deployed in demanding environments with highly efficient space-saving cooling, full rack utilization, and IP54 environmental protection.

Vertiv™ Liebert® ITA2 -3 Phase UPS

The Liebert® ITA2 UPS offers economical, efficient and reliable three-phase power for critical loads under 10kVA. Use in a rackmount or tower configuration. This intelligent UPS has scalable battery runtimes, output distribution options, a high power factor and an optional maintenance bypass cabinet. It is easy to install and operate. Optional lithium-ion battery cabinets available

Vertiv™ SmartRow™ 2

A complete Edge data center pre-engineered by Vertiv for lightning-fast deployment. Each system includes rack enclosures, in-row cooling with complete containment, UPS battery backup, power distribution, and cable management.

Find out more

Infrastructure Challenges

  • A typical campus would have multiple buildings – all connected to the same network. Typically, an IT manager would be responsible for managing the entire campus network.

  • As IT is not the main business of educational institutions, normally there is only a small IT team. Faced with this challenge, the IT manager manager would need visibility, access, control and management of all of the IT assets spread throughout the campus…all from his office.

  • IT managers must ensure that sensitive student data and information are protected against cyber attacks and other threats.

  • The school’s IT assets must be protected in its entirety, from hardware to software.

  • On the data center level, assets must be protected through centralized monitoring for insight, security and ease of management.

  • E-Rate (also known as the Schools and Library Program of the Universal Service Fund) is a budget extender for Public K-12 schools and districts and nonprofit schools that need affordable access to telecommunications and internet services.

  • Through the federally funded E-rate program, schools are eligible to receive discounts between 20-85% on Vertiv UPS, power distribution, and racks/enclosures.

  • Find out more about E-Rate and Vertiv

Additional Resources

PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location