Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Image alternative text
Battcon
May 09 - May 12, 2023

Ensuring the continuity of todays and tomorrow’s vital applications

Meet Vertiv at this year’s Battcon! More than 400 storage battery users come to Battcon to network and discuss the selection, application and maintenance of stationary battery systems.

Come see us in booth #411 and meet our team of energy storage and battery monitoring testing experts. This year, our team will be discussing all the innovative battery solutions and services we have to offer, including:

 

Vertiv™ Albér™ Battery Monitoring

Vertiv™ Albér™ Universal Xplorer Industrial Battery Monitor (UXIME)

The Vertiv™ Albér™ UXIME is a stationary, real time battery monitor for use in Utility Bulk Power and Industrial applications. Standard configurations specifically designed for 120V and 48V batteries make it ideal for NERC compliance. Learn more about the Albér™ UXIME.

 

Vertiv™ Albér™ ELS2 – Electrolyte Level Sensor

The Vertiv™ Albér™ ELS2 is a non-invasive level sensor with incorporated temperature monitoring designed for quick installation and easy set up. Eliminate unnecessary remote site visits as well as required quarterly inspection of electrolyte levels in your battery strings all while complying with NERC PRC-005 requirements. Learn more about the Albér™ ELS2.

 

Vertiv™ Albér Battery Xplorer Enterprise (BXE)

The Vertiv™ Albér BXE software has an intuitive user interface allowing easy view of battery and alarm conditions, analysis along with probable cause and corrective actions. The highly intuitive tool will aggregate all your battery data in to one database from multiple Alber product architectures. Learn more about the Albér™ BXE.

 

Vertiv™ Albér Battery Capacity Testing Interface (BCTI)

Receive battery status and parameters every 4 seconds with the Vertiv™ Albér BCTI. Working alongside the Vertiv™ Albér™ CLU and Albér UXIME, the Albér BCTI eliminates the need for business outsourcing so you can save time and money. Access battery parameters such as battery capacity data, total voltage and cell voltage. Learn more about the Albér BCTI.

 

Vertiv™ Albér™ Cellcorder™ CRT-400 Cell Resistance Tester

The Vertiv™ Albér™ Cellcorder™ CRT-400 is specially designed to strictly comply with IEEE standards for testing batteries. The Albér™ Cellcorder™ CRT-400 is capable of performing voltage, internal cell resistance, intercell connection resistance and float voltage measurements on 1V cells to 16V modules. Learn more about the Albér Cellcorder CRT-400.

Vertiv™ NetSure™ Control Unit (NCU) with Lithium Battery Monitoring

Leveraging Lithium Battery Monitoring Mode through the Vertiv™ NetSure™ Control Unit (NCU) enables you to see key operational, asset and alarm data from the BMS of your lithium batteries locally or remotely.  With no additional cost for this functionality and simple connection via RJ45 patch cords, monitoring batteries is easier than ever. Come see the possibilities live through our Vertiv™ NetSure™ 2100 Series power system at Battcon. And… Lithium Battery Monitoring Mode is available on any Vertiv™ NetSure™ DC power system that utilizes an NCU or mini-NCU. Learn more about Lithium Batteries for Telecom and Vertiv™ NetSure™ DC power systems.

Vertiv™ Liebert® GXT5 Lithium-Ion UPS

The Vertiv™ Liebert® GXT5 Lithium-Ion UPS system provides the highest level of power conditioning and power protection for critical business IT systems such as network equipment and business servers. Now available from 1kVA to 10kVA for 120V/208V network edge applications with up to 14 minutes of seamless battery backup at full load. Learn more about the Vertiv™ Liebert® GXT5 Lithium-Ion UPS.

Many of today’s IT infrastructure applications need to be rapidly deployed in remote locations as efficiently as possible. Anticipate this trend sustainably with Vertiv's integrated solutions, including prefabricated rack, row, aisle, and modular data centers, built in flexible designs based on proven configurations.

Electrical Reliability Services

The Vertiv booth will also have experts from Electrical Reliability Services, Inc. (ERS), our electrical engineering and testing company that provides comprehensive battery testing, maintenance and engineering services to a variety of industries. Here are just some of the services our experts at ERS provide:

  • Acceptance Testing and Comissioning
    Experienced ANSI/NETA-certified engineers and field technicians provide a full range of electrical commissioning and acceptance testing services, uncovering problems before they escalate and become more costly in the future.
  • Battery and UPS Services
    Our DC Power Services specialists are experienced in battery and UPS, maintenance, installation, upgrade, replacement, and life-extension services.
  • Protection and Controls
    Our Protection and Controls engineering group has the expertise to provide engineering design, system studies, relay upgrades, and ensure NERC compliance. 
  • Training Services
    Our training services account for your specific environment and cover topics ranging from basic electrical concepts and best practices to understanding components required to become an NFPA 70E “Qualified Person”.

 

 

#VertivEvents   #Battcon2023@Battcon
PARTNERS
Partner Login

Language & Location