Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product

Vertiv™ Powerbar iMPB

Ideal for dynamic data center environments, the modular Vertiv™ Powerbar iMPB allows businesses to cost-effectively optimize and adapt power distribution infrastructure over time. User friendly tap-off boxes can be placed anywhere along the busway for easy integration into any data center layout and speedy scalability. The adaptive busway design also maximizes availability with continuous power delivery to critical loads even during upgrades and changes.

Get Brochure Get Manual
Key Benefits
Solution is ideal for data centers of any size, having slab or raised floors, that have frequent or planned power configuration changes Variety of capacity and connection configurations support optimization and adaptation over time with minimal outside support needed Continuous power delivery is enabled with hot-swappable tap-off boxes having breaker protection that isolates active IT loads as well as close proximity branch breakers that support proper administration
Best Suited For:
  • Banking
  • Financial and Insurance
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Healthcare
  • Government
  • Manufacturing
Warranty: Standard 12-month product warranty.

Benefits

Built-in flexibility and scalability that supports change and growth Assured and continuous power delivery to active loads for maximum availability Improved cooling airflow with the elimination of messy PDU-to-rack power cable runs Low total cost of ownership with often fewer upfront capital expenditures and less external expertise needed after installation Ensured safety as verified by IP2X certification and UL 857 compliance

Features

Modular design with IP2X certified open-face track Extendable segments in increments ranging from 3 to 13 feet Capacities that range from 160 to 800 amps Rigid aluminum busway track chassis Easy-to-change, hot-swappable tap-off boxes Busway track rated for 100% continuous current Interrupt capacity rating up of 10 to 50 kA Tap-off boxes with mechanical and electrical interlocks that utilize a ground-first, break-last safety feature Monitoring options for electrical oversight  

With capacities ranging from 160 to 800 amps and rated for 100% continuous current, this modular busway system offers a variety of output capacity and connection configurations to match IT rack equipment requirements. The rigid aluminum busway track chassis is IP2X certified and UL 857 compliant. The extendable segments of the open-face busway track are available in increments ranging from 3 to 13 feet. Hot-swappable tap-off boxes provide flush-mounting of NEMA or IEC standard receptacles for plug-and-play functionality. Having interrupt capacity ratings of 10 to50 kiloamperes (kA), the tap-off boxes include mechanical and electrical interlocks with a ground-first, break-last feature that supports safe power requirement changes made on the fly without an electrician.

PARTNERS
Partner Login

Language & Location