Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

563171

Accepts up to (36) GMT fuse load positions. Designed for mounting in a 19" relay rack. UL recognized for use in DC power distribution centers for communications equipment. Includes an external fuse alarm circuit card which provides resistive battery and Form-C relay contacts to external CBA/FA alarms. Relay contacts rated for 30 VDC @ 2 A.

Get Brochure Get Manual
Best Suited For:
  • Telecom

Benefits

Ease of installation- Front or rear accessible terminals for attaching load conductors Ideal for stand-alone applications or adding supplemental DC distribution to existing NetSure solutions

Features

High current output - 80A up to 600A Flexible output options - Single load or A & B output options Compact panels - 19"W or 23"W with adapters Isolated Form-C alarm outpu

563171
Product Overview
Input Voltage, Nominal
-48VDC
System Type
(36) GMT Fuse Distribution Panel
Input
Input Voltage, Nominal
-48VDC

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

PARTNERS
Partner Login

Language & Location