Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

NetSure Lithium Battery

Get Brochure
Best Suited For:
  • Telecom

Benefits

Enjoy maintenance free operation and less frequent replacements Confidently deploy batteries in weight sensitive applications such as rooftops Optimize equipment and enclosure configurations with no outgassing concerns and high energy density footprints

Features

Scale energy storage requirements up to 100+ kWh Small and compact energy storage Low weight loads for central office and roof top installations Remote monitoring available with the NetSure™ Control Unit (NCU)

NetSure Lithium Battery
Input
Equipment Dimensions (H x W x D)
158 mm x 440 mm x 466 mm
Output
Output Voltage, Operational
44.8 to 57.6 VDC
Physical Characteristics
Weight
35 kg
Height
158 mm
Width
440 mm
Depth
466 mm
Brochures and Data Sheets

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

PARTNERS
Partner Login

Language & Location