Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ PowerIT Facility Side Cable

The Facility Side Cable is designed to mate with the Universal Input on the Vertiv™ UPDU. It is available in common worldwide AC power specs ranging from 16A-60A and 120V-415V. The flexibility offered by the Universal PDU and Facility Side Cable enable any rack architecture to be installed around the world, regardless of power infrastructure. Select the Facility Side Cable specific to the local power configuration to power the Universal PDU (sold separately).

Get Brochure
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Power/Gas Transmission and Distribution
Warranty: Vertiv™ PowerIT Facility Side Cable come with a standard five-year limited warranty. Warranty: 5-Year limited warranty
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

Vertiv™ Facility Side Cable is available in a wide range of power configurations. To view the full list of available models, visit the rPDU Finder.

Model Specifications Overview
FSC3U001
16/20A   230/400V WYE   230V   Universal Connector   Plug Type: 3P+N+E (IP44)  
FSC1N001
30A   208V   208V   Universal Connector   Plug Type: L6-30P  
FSC3N003
30A   120/208V WYE   120V or 208V   Universal Connector   Plug Type: L21-30P  
FSC3U002
30/32A   230/400V WYE   230V   Universal Connector   Plug Type: 3P+N+E (IP44)  
FSC3N006
60A   208V Delta   208V   Universal Connector   Plug Type: 3P+E (IP67)  
FSC1U001
30/32A   230V   230V   Universal Connector   Plug Type: 2P+E (IP44)  

Benefits

  • Simplify global IT infrastructure deployments with a single Universal PDU model using regionally specific power cables.
  • Save time and money by pre-integrating Vertiv™ rPDUs with the VR Rack. Contact your local sales representative to get started.

Features

  • Simplify global IT infrastructure deployments with a single Universal PDU model using regionally specific power cables.
  • Save time and money by pre-integrating Vertiv™ rPDUs with the VR Rack. Contact your local sales representative to get started.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

PARTNERS
Partner Login

Language & Location