Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Rack PDU Accessories

Vertiv™ Rack PDU Accessories provide enhanced power strip functionality with a variety of options including; brackets for increased mounting flexibility, cord sets for powering rPDUs and IT equipment, clips and plug shields to secure plugs and avoid mishaps, and the hot-swappable interchangeable monitoring devices (IMD) to add enhanced features to Upgradeable rPDUs.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Military, Defense, Aerospace and Missile
  • Oil and Gas
  • Power/Gas Transmission and Distribution
  • Professional Services
  • Retail and Wholesale
Warranty: Vertiv™ Rack PDU Accessories come with a standard five-year limited warranty. Warranty: 5-Year limited warranty
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

Model Specifications Overview
Rack PDU Mounting Brackets
Rack PDU Accessory   0-5 lbs  
Rack PDU Clips and Plug Shields
Rack PDU Accessory   0-5 lbs  
Rack PDU Cord Sets
Rack PDU Accessory   0-5 lbs  
Upgradeable Interchangeable Monitoring Device (IMD)
Rack PDU Accessory   0-5 lbs  

Benefits

Upgrade intelligence on Vertiv™ Upgradeable Rack PDUs with enhanced features to meet changing business needs with the Interchangeable Monitoring Device (IMD). Horizontal and vertical mounting brackets offer increased flexibility to install Rack PDUs in all industry available racks and cabinets. Standard cord sets available in the most common power configurations and lengths. Clips and plug shields to secure cords in place and limit access to outlets on rPDUs to avoid cords becoming dislodged or equipment being plugged in causing unplanned downtime.

Features

IMD models available for local metering, remote monitoring, environmental monitoring, and enhanced features and functionality. Heavy duty steel construction on most mounting brackets. Cord sets available in a variety of power configurations and cord lengths. Clips and plug shields designed for both IEC C13 and C19 outlets.
PARTNERS
Partner Login

Language & Location