Vertiv™ Liebert® EXS UPS
The Liebert® EXS UPS delivers simplicity, reliability and efficiency in a compact three phase power solution. The integrated design and reduced footprint provides maximum power capacity. Robust availability is ensured from the integrated maintenance bypass and advanced monitoring capabilities. Flexibility is enhanced using output distribution and variable battery runtime options. Low TCO is maintained from the high operating efficiency levels and reduced installation costs.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking Financial and Insurance
- Data CenterColocationHosting
- Education
- Healthcare
- Professional Services
- Retail and Wholesale
Vertiv™ Liebert® EXS UPS
The Liebert® EXS UPS delivers simplicity, reliability and efficiency in a compact three phase power solution. The integrated design and reduced footprint provides maximum power capacity. Robust availability is ensured from the integrated maintenance bypass and advanced monitoring capabilities. Flexibility is enhanced using output distribution and variable battery runtime options. Low TCO is maintained from the high operating efficiency levels and reduced installation costs.
- Banking Financial and Insurance
- Data CenterColocationHosting
- Education
- Healthcare
- Professional Services
- Retail and Wholesale
Specifications
The Liebert® EXS is a monolithic transformer-free UPS that provides on-line protection using a three-phase (in/out), 208/220V design that is optimized in a compact tower cabinet. Flexible configurations offer users a simple, reliable and economical power solution.
|
Vertiv™ Liebert® EXS UPS V-Models 15-40kVA/kW 208/220V
|
||||||||
|---|---|---|---|---|---|---|---|---|
| 15kVA/kW, 20kVA/kW, 30kVA/kW, 40kVA/kW | 208, 220 | 208, 220 | 93.4 | 4W+G | 78.7 | 23.6 | 39.3 | 1543 |
| See more product information | ||||||||
|
Liebert EXS UPS 10kVA, 208V
|
||||||||
| 10kVA, 10kW | 208, 220 | 208, 220 | 94 | 4W+G | 51.2 | 13 | 25.6 | 437-627 |
| See more product information | ||||||||
|
Liebert EXS UPS 15-20kVA/kW, 208/220V
|
||||||||
| 15, 20kVA/kW | 208/220 | 208/220 | 94 | 4W+G | 63 | 17.3 | 29.5 | 734-1042 |
| See more product information |
Benefits
Features
- Vertiv™ Liebert® EXS UPS V-Model Brochure SL-71163
- Vertiv™ Liebert® EXS Data Sheet SL-71103
- Vertiv APM2 Healthcare Brochure SL-25685.pdf
- Liebert-EXS-IG-EN-NA-PS-00029-Print
- Liebert® Communication Card MCT SL-70410
- Vertiv™ Liebert® EXS UPS V-Model Data Sheet SL-71179
- Vertiv™ Liebert® EXS 10, 15, and 20kVA 208 220V Tower Online Conversion UPS Brochure (SL-71104)
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
Frequently Asked Questions
- Q
- How can we power more apps/gear on our network effectively?
- A
- The Liebert EXS offers an integrated solution that provides fast, easy and reliable power performance for loads up to 20kVA.
- Q
- We support various SLAs in remote IT facilities and can’t take the load off line. What do you suggest?
- A
- You will want a UPS that is optimized around reliability, performance, availability and that provides the support team and services to meet or exceed the SLAs. The Liebert EXS integrates high availability features such as the maintenance bypass and battery management.
- Q
- How easy is this to install?
- A
- The integrated solution design of the Liebert EXS ensures a more complete system that is easier to install and manage.