Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

SmartAisle

The SmartAisle offering optimizes infrastructure deployment and management with an intelligent row-based system that integrates data center racks, power, row cooling, aisle containment, monitoring and control technologies for spaces with up to 40 racks.

Get Brochure
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
Warranty: 1 Year Parts and Labor

Simple, fully integrated infrastructure - Racks, precision cooling, monitoring, cable management and power systems designed to work together, saving you time and money on installation and operation.

Benefits

Reduce Energy Consumption:
Up to 27% compared to conventional data center design through the use of Cold Aisle Containment.
 
Increased Availability:
Using high-efficiency UPS power systems such as AMP and GXT4.
 
Flexible and Cost-effective Power Distribution:
Using Modular Busway, to connect to each rack compared to using a distribution cabinet.

 

Features

High-efficiency precision cooling technologies and environmental controls:
Vertiv CRV precision cooling system with Vertiv iCOM controls matches cooling to rack load, and reduces cooling system energy consumption through:
Digital scroll compressor
EC plug fans
Teamwork control modes
 
Modular, scalable high-efficiency power:
Virtiv APM UPS provides reliable, transformer-free, on-line, uninterrupted power, and KIRK key interlock system for safety. 
 
Flexible power distribution:
MB Modular Busway is a flexible and more economical way to deliver power to the rack without the cost and hassle of power cable whips.It connects directly to the rack PDUs.
 
Cold Aisle Containment:
Inexpensively supports capacity increases by separating hot and cold air for increased efficiency.
 
Flexible platform for easy configuration:
Full-depth DCF rack maximize space utilization and allows you to add any type of IT or networking equipment and simplify cable management with tool-less accessories.
 
Flexible rack PDUs:
Vertiv MPX adaptive rack PDU or Vertiv MPH2 managed rack PDU provide flexibility and power control at the receptacle level, and faster implementation of IT equipment.
 
Comprehensive remote data center infrastructure management:
Appliances and software provide comprehensive remote monitoring and control.

Frequently Asked Questions

Q
Where do you incorporate a SmartAisle Solution?
A
SmartAisle configurations can be scaled to fit any size IT environment from a row of racks to large enterprise data centers.
Q
What makes the SmartAisle offering unique?
A
The SmartAisle offering brings together the widest range of innovative infrastructure technologies such as modular rowbased UPS, configurable PDUs, modular busway, data center infrastructure management software and the industry’s leading precision cooling technologies.
Q
Can the SmartAisle approach be used as a standalone solution?
A
Yes, from just a few racks up to an entire data center, with integrated row-based power, precision cooling and infrastructure management.
Q
Can this solution be incorporated into an existing date center?
A
Yes, it can be applied to meet capacity growth objectives, providing the infrastructure support needed to increase density without increasing footprint
Q
What site issues pertaining to installation might be encountered?
A
This highly efficient, flexible and easily implemented solution can be deployed in either raised floor or nonraised floor environments.
PARTNERS
Partner Login

Language & Location