Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ MegaMod™ CoolChip

Vertiv has developed three Vertiv™ Infrastructure Solutions with Vertiv CoolChip concept designs to support direct-tochip liquid cooling solutions, differentiated in the way that they address the air-cooled architecture portion. Each air-cooled architecture has its own benefits - from flexible perimeter cooling, to room neutral in-row cooling and finally the space-saving rear-door heat exchangers - find which design is the right fit for your data center.

Get Brochure

Benefits

• Completely prefabricated AI direct-to-chip cooled data centers • 100+ kW/rack; air-to-liquid cooling ratio: 5% - 30% Air vs 70% - 95% Liquid • Complex pipework and power train is fully prefabricated • Skidded solutions possible for quick repurposing of existing space • Greatly reduced on-site deployment and commissioning complexity

Features

Vertiv™ Cooling infrastructure: • Vertiv™ XDU – Cooling Distribution Unit to manage the entire secondary fluid network and supports an innovative contaminant-free design that ensures the highest water quality while providing essential separation of the primary facility water from the ITE heat load power dense spots • Vertiv™ XDM - Split indoor chiller with integrated pumped refrigerant econimization • Vertiv™ Air Cooling units – High-performance thermal management solutions featuring variety of perimeter cooling units, in-row cooling units or rear-door heat exchangers • Vertiv™ Liquid-cooled Racks - Vertiv racks to secure critical devices and enable high density applications • Vertiv™ rPDUs – to ensure reliable power distribution, with basic, monitored or switched rPDUs • Vertiv™ Row & Rack Manifolds - to provide common connection points between Cold Plates within servers and the Vertiv XDU • Integrated Secondary Fluid Network • Overhead Busway & Cable Distribution • Auxiliary systems, as option • Vertiv™ Environet™ Alert real-time monitoring and visualization for critical infrastructure, as option

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

PARTNERS
Partner Login

Language & Location