Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Power Module

Vertiv™ Power Module enables you to deploy isolated, power-dense, critical infrastructure capacity just in time to meet your business demands.

Best Suited For:
  • Data Center/Colocation/Hosting
  • Government
  • Banking
  • Financial and Insurance
  • Telecom
  • Healthcare

Benefits

High power density built around market-leading Liebert® UPS technology Energy efficient operation with airflow containment to ensure optimal equipment conditions Rapid deployment with limited site work enabling nearly “plug and play” functionality Simple, hot scalability of your site’s power capacity by simply adding more Vertiv Power Modules System efficiency up to 95%

Features

. VERTIV™ Power Module incorporates: All subsystems are factory installed into a secure, weatherproof, and transportable enclosure – simplifying and drastically shortening on-site time required to install and startup, and reducing the potential for risk, quality, or schedule delays. The entire VERTIV™ Power Module and its sub-systems are designed to minimize additional work required at site – from arrival onsite to startup and commissioning in just days instead of months.
PARTNERS
Partner Login

Language & Location