Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ SmartMod™ Combo

Vertiv™ SmartMod™ Combo is an extension to Vertiv SmartMod family, providing a standardized offering for IT deployments from 200 kW to 600 kW and up to 104 IT racks in total. By using Vertiv standard building blocks and the ability to mix-and-match them to create different solutions, SmartMod™ Combo enables you to have the flexibility and scalability in growing the White Space.

Get Brochure
Best Suited For:
  • Data Center/Colocation/Hosting
  • Banking, Financial and Insurance

Benefits

Speed of deployment, reduced construction work and minimized site risks as design, assembly and pre-testing is made in a factory-controlled environment
Lower initial CapEx than traditional construction as there is no need to over-provision
Increased productivity, consistent high quality, reduced delays and cost overruns with standardized fabrication processes
OpEx savings and maximized ROI with best-in-class, tightly integrated facility meeting the highest standards of availability and efficiency

Features

SmartMod Combo leverages core Vertiv™ Critical Power, Thermal Management, and Monitoring & Control Technologies. 
 
Vertiv Power Module Unit:
Vertiv™ Liebert® UPS power protection options based on your needs with the modular and scalable Vertiv™ Liebert® APM
Floor mounted Vertiv™ Liebert® PDX Air Conditioning and preinstalled condensers
Thermal containment to isolate hot zone and cold zone airflows for optimum thermal performance
Automatic Transfer Switch (ATS) to reliably select normal or emergency power sources
Overhead infrastructure, including piping, electrical distribution, and fiber ducts
Clean agent fire suppression and aspiration smoke detection (as optional items)  
 
Vertiv™ SmartMod™ Max (White Space) unit:
Classic and cost-effective Vertiv™ racks 
Vertiv™ rack PDU’s
Air Cooled In-Row Based Vertiv™ Liebert® CRV Cooling Unit with preinstalled condensers
Thermal containment to isolate hot aisle and cold aisle airflows for optimum thermal performance
Overhead infrastructure, including piping, electrical distribution, and fiber ducts
Clean agent fire suppression and aspiration smoke detection (as optional items)
PARTNERS
Partner Login

Language & Location