Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ NetSure™ M Series

A robust and energy-efficient outdoor enclosure solution for 5G radio and IT edge equipment that delivers efficient and reliable power supply, including battery backup. The Vertiv™ NetSure™ M Series increases cooling capacity for 5G equipment with patent-pending humidity control supported by energy efficient fan filter solutions, improved battery ventilation, and compatibility with lithium-ion batteries.

Get Brochure
Key Benefits
Efficiently backup your 5G network with constant power Cool and protect your network electronics in versatile conditions Optimize temperature and humidity with Intelligent Climate Control (ICC) Adjust noise levels for Urban, Rural, or Protected environments Use lithium-ion or lead-acid batteries Sustainably support your on-grid or off-grid network with solar power
Best Suited For:
  • Telecom

Vertiv™ NetSure™ M Series enclosures are specifically designed for wireless access networks where the need for power density, cost efficiency and speed to market is vital. Extremely durable insulated, single-skin aluzinc walls withstand the toughest environments including heavy rain, wind, dust, lightning and electromagnetism. Multiple thermal options include fan filters, air conditioners, heat exchangers and thermal electrical coolers that are integrated in the door. Vertiv™ NetSure™ M Series enclosures are delivered pre-cabled, factory tested, and fully integrated for rapid deployment.

Benefits

Ensure uniform equipment deployment throughout your network by utilizing one of three standard enclosure sizes. Enjoy unparalleled flexibility with an extensive array of enclosure options, accessories, AC/DC distribution, surge suppression and batteries. Optimize energy efficiency by matching specific site heat loads with a wide range of thermal systems. Confidently deploy your network in any region with enclosures that meet a wide variety of international standards and operate in harsh environmental conditions.

Features

Standardized enclosure platform with predefined modular options Features the NetSure 5100 DC Power system with the NetSure Control Unit Intelligent Climate Control (ICC) automatically adjusts fan speed based on internal humidity levels Fan filter, air conditioner and heat exchanger solutions available for climate management Accepts a wide variety of lithium-ion and lead-acid battery options Adheres to international standards including ETS 300 753 class 4.1E for environmental noise protection

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

PARTNERS
Partner Login

Language & Location