Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Rack

Standardize your deployments around the world and bring them online faster with the Vertiv™ Rack. The Vertiv Rack supports a wide variety of equipment including servers, storage, switches, routers, PDUs, UPSs, console port servers and KVM switches. The Vertiv Rack is delivered ready for high density environments to serve your mission critical needs — even as they evolve and change. This rack gives you the flexibility you need with easy installation.

Find Sales Contact Find My VR Rack Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Military
  • Defense
  • Aerospace and Missile
  • Retail and Wholesale
Warranty: 3-Year standard warranty with optional 5-year protection for the rack protects your entire system for complete peace of mind.

All Vertiv™ Racks come complete with keys and a hardware kit that includes 50 M6 cage nuts and screws, a cage nut installation tool, edge protection for top panel cable entry, a T30 / Phillips L key and T30 extension driver. All models feature a single 77% perforated locking front door, split 77% perforated locking rear doors, two pairs of split locking side panels, a high-density cable entry top cover (2000 Cat 6 cables), two sets of 19” EIA rails and two full height rack PDU Mounting /cable management brackets (one per side). The Vertiv™ Rack is built with low-profile casters and leveling feet, baying brackets and bolt-down brackets. VRXXXXSP ship with 2000 lb. rated shock packaging VRXXXXTAA are TAA Compliant *Nominal dimensions, reference submittal drawings for exact dimensions

Model Specifications Overview
VR3100
Server Rack   42U   Single perforated front door and split rear doors          
VR3300
Server Rack   42U   Single perforated front door and split rear doors          
VR3150
Networking Rack   42U   Single perforated front door and split rear doors   78.6 in   31.5 in   43.3 in   357 lbs  
VR3350
Networking Rack   42U   Single perforated front door and split rear doors          
VR3307
Server Rack   48U   Single perforated front door and split rear doors          
VR3107
Server Rack   48U   Single perforated front door and split rear doors          
VR3157
Networking Rack   48U   Single perforated front door and split rear doors          
VR3357
Networking Rack   48U   Single perforated front door and split rear doors   89.2 in   31.5 in   47.8 in   397 lbs  
VR3100SP
Server Rack   42U   Single perforated front door and split rear doors   78.6 in   23.6 in   43.3 in   280 lbs  
VR3300SP
Server Rack   42U   Single perforated front door and split rear doors          
VR3107SP
Server Rack   48U   Single perforated front door and split rear doors   89.2 in   23.6 in   43.3 in   357 lbs  
VR3350SP
Networking Rack   42U   Single perforated front door and split rear doors          
VR3157SP
Networking Rack   48U   Single perforated front door and split rear doors          
VR3307SP
Server Rack   48U   Single perforated front door and split rear doors          
VR3357SP
Networking Rack   48U   Single perforated front door and split rear doors          
VR3407SP
Server Rack   48U   Single perforated front door and split rear doors   89.2 in   23.6 in   55.1 in    
VR3100TAA
Server Rack   42U   Single perforated front door and split rear doors   78.6 in   23.6 in   43.3 in   280 lbs  
VR3300TAA
Server Rack   42U   Single perforated front door and split rear doors   78.6 in   23.6 in   47.8 in   302 lbs  
VR3150TAA
Networking Rack   42U   Single perforated front door and split rear doors   78.6 in   31.5 in   43.3 in   357 lbs  
VR3350TAA
Networking Rack   42U   Single perforated front door and split rear doors   78.6 in   31.5 in   47.8 in   366 lbs  
VR3107TAA
Server Rack   48U   Single perforated front door and split rear doors   89.2 in   23.6 in   43.3 in   357 lbs  
VR3307TAA
Server Rack   48U   Single perforated front door and split rear doors   89.2 in   23.6 in   47.8 in   366 lbs  
VR3157TAA
Networking Rack   48U   Single perforated front door and split rear doors   89.2 in   31.5 in   43.3 in   386 lbs  
VR3357TAA
Networking Rack   48U   Single perforated front door and split rear doors   89.2 in   31.5 in   47.8 in   397 lbs  
VR1000
Wall Mount   12U   Single plexi front door   24 in   21 in   24 in   150 lbs  
VR1001
Wall Mount   12U   Single mesh front door   24 in   21 in   24 in   150 lbs  
VR1002
Wall Mount   12U   Single solid front door   24 in   21 in   24 in   150 lbs  
VR1003
Wall Mount   12U   Single plexi front door   24 in   24 in   31 in   150 lbs  
VR1004
Wall Mount   12U   Single mesh front door   24 in   24 in   31 in   150 lbs  
VR1005
Wall Mount   12U   Single solid front door   24 in   24 in   31 in   150 lbs  
VR1006
Wall Mount   19U   Single plexi front door   36 in   21 in   24 in   185 lbs  
VR1007
Wall Mount   19U   Single mesh front door   36 in   21 in   24 in   185 lbs  
VR1008
Wall Mount   19U   Single solid front door   36 in   21 in   24 in   185 lbs  
VR1009
Wall Mount   19U   Single plexi front door   36 in   24 in   31 in   185 lbs  
VR1010
Wall Mount   19U   Single mesh front door   36 in   24 in   31 in   185 lbs  
VR1011
Wall Mount   19U   Single solid front door   36 in   24 in   31 in   185 lbs  
VR1012
Wall Mount   25U   Single plexi front door   48 in   21 in   24 in   220 lbs  
VR1013
Wall Mount   25U   Single mesh front door   48 in   21 in   24 in   220 lbs  
VR1014
Wall Mount   25U   Single solid front door   48 in   21 in   24 in   220 lbs  
VR1015
Wall Mount   25U   Single plexi front door   48 in   24 in   31 in   220 lbs  
VR1016
Wall Mount   25U   Single mesh front door   48 in   24 in   31 in   220 lbs  
VR1017
Wall Mount   25U   Single solid front door   48 in   24 in   31 in   220 lbs  
VR1018
Wall Mount 4-post   12U     24 in   18 in   21 in    
VR1019
Wall Mount 4-post   19U     36 in   18 in   21 in    
VR1020
Wall Mount 4-post   25U     48 in   18 in   21 in    
VR201
2-Post   45U     84 in   20 in      
VR203
4-Post   45U     84 in   20 in   24 in    
VR204
4-Post   45U     84 in   20 in   29 in    
VR205
4-Post   45U     84 in   20 in   32 in    
VR206
4-Post   45U     84 in   20 in   36 in    

Benefits

The Vertiv™ Rack delivers a premium rack solution whenever and wherever IT systems are deployed.
Quick shipment meets demand for rapid deployment
Supports all rack-based equipment and delivers 2.5 inches of additional useable depth
Full complement of accessories including cable management, airflow management, shelves, handles and support brackets
Tool-less design enables easy equipment installation, adjustments and service

Features

Available in 8 standard sizes
Full depth adjustability of the 19” rails
Doors that have 77% perforation and can be hinged on either side
Two dual purpose full height depth adjustable PDU / cable management brackets mounted in the zero U space with tool-less button mounting of rack
42U frame height that allows for the rack to pass through standard doors on casters
Simple external baying, allows for metric baying or on 24” center
Split side panels with single locking slam latch allows for simple removal / installation

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Frequently Asked Questions

Q
What are the standard rack sizes and dimensions?
A
The Vertiv™ VR rack is available in 42U and 48U heights, widths of 600mm and 800mm, and depths of 1100mm and 1200mm. Additional sizes can be made available. Please consult your Vertiv sales representative.
Q
Are different locks available?
A
The doors and side panels cannot be keyed differently, however combination lock handles are available for the front and rear doors.
Q
Can the Vertiv™ VR rack be bayed (clustered) with the side panels on?
A
Yes
Q
What are the color options?
A
The standard color is black, however different rack colors can be made available. Please consult your Vertiv sales representative.
Q
How fast can I get racks shipped?
A
The Vertiv™ VR Rack is readily available through our channel distribution and resale partners, and Vertiv™ supports the channel with extensive regional inventories.

Related Readings

 Image

The Changing Role of Rack Enclosures in the Modern IT Infrastructure

As computers moved away from the monolithic mainframe to the use of distributed systems with smaller individual servers, the utilization of the IT rack greatly changed as well.

Liebert CRV VR Rack

What Is a Server Rack?

IT managers are looking for IT infrastructure that is reliable, flexible, secure and operationally economical. For instance, when they design their server racks, they consider products that deliver protection and secure access to critical IT systems. They should be able to accommodate growth and expansion while being cost-effective. Read the article to learn about the types of server racks and decide which one is right for your business.

PARTNERS
Partner Login

Language & Location