Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Avocent MergePoint Unity Digital KVM Switches

The Vertiv Avocent MergePoint Unity KVM over IP and Serial Console Switch combines analog and digital technology for flexible, centralized control of data center servers and virtual media. Through compatible access cables, the IP-based system facilitates the operation, activation, and maintenance of remote branch offices where trained operators may not be available. The interface module delivers flexible management of connected devices and secure remote access from anywhere and at any time.

Find Sales Contact Get Brochure Get Manual
Key Benefits
Significant reduction of cable volume.
Remote access to KVM, USB, and serial connections.
Serial adaptors support SSH connections and Cisco pinout to make connections to Cisco equipment quick and easy.
Virtual media enables remote USB connections and support for smartcard/CAC readers.
Local and remote browser interface for easy setup and use.
Best Suited For:
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
Warranty: 2 Year Full Coverage Factory Warranty - Optional Extended Warranty Available

The Avocent MergePoint Unity™ switch provides IT administrators a complete remote management solution to access and control servers, networking equipment and other devices found in data centers and branch offices.

Model Specifications Overview
Avocent MPU108EDAC Digital KVM Switch
KVM   1 x VGA, 4 x USB Type A   8 serial, 1 digital   VGA, DVI-I, Display Port and HDMI   Maximum local video resolution 1920x1080   1.72 in   17 in   9.2 in   6.3 lbs  
Avocent MPU2032DAC Digital KVM Switch
KVM   1 x VGA, 4 x USB Type A   32 serial, 2 digital   VGA, DVI-I, Display Port and HDMI   Maximum local video resolution 1920x1080   1.72 in   17 in   13.38 in   8.6lbs  
Avocent MPU2016DAC Digital KVM Switch
KVM   1 x VGA, 4 x USB Type A   16 serial, 2 digital   VGA, DVI-I, Display Port and HDMI   Maximum local video resolution 1920x1080          
Avocent MPU4032DAC Digital KVM Switch
KVM   1 x VGA, 4 x USB Type A   32 serial, 4 digital   VGA, DVI-I, Display Port and HDMI   Maximum local video resolution 1920x1080   1.72 in   17 in   13.38 in   8.6 lbs  
Avocent MPU8032DAC Digital KVM Switch
          1.72 in   17 in   13.38 in   8.6 lbs  

Benefits

Improved remote management and staff efficiency
Make connections to Cisco equipment quick and easy
Improved physical security
Local and remote browser interface for easy setup and use
Centralized management for large deployments

Features

Remote access to KVM, USB and serial connections
Serial adaptors support SSH connections and the Cisco® pinout
Virtual media enables remote USB connections and support for smartcard/CAC readers
Built-in Web interface
Managed with the Avocent DSView™ 4 management software
FIPS 140-2 compliance: Based on the FIPS 140-2 validated cryptographic module(s) (Certificate #1051)
PARTNERS
Partner Login

Language & Location