Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Avocent® SFIQ VGA Dongle

The Avocent® SFIQ is a low profile IQ module available in VGA. With a detachable 12-inch USB cable used for keyboard, mouse, CAC and virtual media, the SFIQ lends itself to a reduction in cables and therefore less clutter in the data center.

Get Brochure Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Military
  • Defense
  • Aerospace and Missile
  • Retail and Wholesale
  • Telecom
  • Transportation
Warranty: 2 Year Full Coverage Factory Warranty - Optional Extended Warranty Available

Model Specifications Overview
Avocent® SFIQ-VGA
KVM   USB   RJ45 Ethernet   VGA   Maximum local video resolution 1920 X 1080   1 in   4 in   10 in   .2 lbs  

Benefits

Smaller footprint Improved EMI (Electromagnetic Interference) Better cable management module is physically connected to target, only one cable through the cable management system, standard USB cable Improved airflow (no hanging modules) Compatible with all of the Avocent® MergePoint Unity Digital KVM Switches (MPU) as well as the Vertiv™ Avocent® AV3000 KVM Over IP Switches

Features

Virtual media enables remote USB connections Supports smartcard and CAC readers USB2 high speed

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

PARTNERS
Partner Login

Language & Location