Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Liebert® IntelliSlot™ Unity Communications Card

Provides Web access, environmental sensor data, and third-party customer protocols for Vertiv™ equipment. The cards employ Ethernet and RS-485 networks to monitor and manage a wide range of operating parameters, alarms and notifications. Provides a communication interface to Trellis™, LIFE™ Services, Liebert® Nform, and third-party building and network management applications.

Find Sales Contact Get Brochure Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Retail and Wholesale
  • Telecom
Warranty: Thirteen month limited warranty from date of shipment

Vertiv™ Liebert® IntelliSlot™ Unity Communications Interface Card provides Trellis™, LIFE™ Services and Liebert® Nform enablement as well as Web access, environmental sensor data, and third-party customer protocols for Vertiv equipment. The cards employ Ethernet and RS-485 networks to monitor and manage a wide range of operating parameters, alarms and notifications.

Model Specifications Overview
Vertiv™ Liebert® IS-Unity Communications Card
Unity Communication Cards   IntelliSlot Port in device   Web (HTTP/HTTPS)   7 to 12VDC; 3.6W maximum power consumption   RJ-45 10/100 Ethernet, RJ-45 RS-485, RJ-45 Sensor   1.45   2.97   5.2   0.4  

Benefits

Flexibility Allows systems to be viewed from the network via browsers and popular protocols Connects to Ethernet or 485 Serial networks, or both Multiple third-party protocols (SNMP v1/v2c/v3, BACnet IP/MSTP, Modbus TCP/RTU, YDN23) from a single card Environmental support using Liebert® SN Sensors - Temperature, Humidity, Leak Detection, Doors, Contact Closures Supports a variety of Vertiv™ software tools and services Security HTTPS message and Web Access encryption SNMP v3 with installable certificates

Features

Provides Web access to the installed device via popular web browsers - Microsoft Internet Explorer, Mozilla Firefox, Google Chrome, and Safari (MacBook and iPad) Provides alarm notifications ia eMail and text messaging Supports envinronmental monitoring via Liebert® SN Sensors Third-party protocols (Modbus TCP/RTU, BACnet IP/MSTP, SNMP v1/v2c/v3, and YDN23) are supported for building and network management applications Enables Vertiv software tools and services, including Trellis™, Liebert® Nform, and LIFE™ Services

Frequently Asked Questions

Q
Can I obtain a list of the supported SNMP Traps and parameters from the card?
A
Yes, once SNMP is enabled on the card the SNMP data available from the managed device is available on the Download menu display from the managed device tab. Consult the User Manual for more details.
Q
How many SNMP Trap targets can I configure in the Liebert IntelliSlot Unity Card?
A
20
Q
Can I obtain a list of the supported Modbus and BACnet data from the card?
A
Yes, once Modbus and/or BACnet is enabled on the card the enabled protocol data available from the managed device is available on the Download menu display from the managed device tab. Consult the User Manual for more details.
Q
Is the Liebert® IntelliSlot Unity Card hot-swappable?
A
Yes, you will not be required to shutdown your equipment to install this card.
Q
What Vertiv products are supported by the IS-UNITY-DP and IS-UNITY-LIFE cards?
A
Most UPS and Thermal Management products - see the Unity User Manual for the complete list.
PARTNERS
Partner Login

Language & Location