Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

Vertiv™ Liebert® IS-Unity Communications Card

Provides Web access, environmental sensor data, alarm notifications, and third-party interface protocols for Vertiv equipment, and integrates with LIFE Services, Trellis, and Liebert Nform. The IS-UNITY-DP (dual protocol) card allows customers to enable two of the supported third-party protocols (SNMP, BACnet, Modbus, and YDN23) for interfacing with building management or data center management system applications.

Find Sales Contact Get Brochure Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Retail and Wholesale
  • Telecom
Warranty: Thirteen month limited warranty from date of shipment

Benefits

Flexibility Allows systems to be viewed from the network via browsers and popular protocols Connects to Ethernet or 485 Serial networks, or both Multiple third-party protocols (SNMP v1/v2c/v3, BACnet IP/MSTP, Modbus TCP/RTU, YDN23) from a single card Environmental support using Liebert® SN Sensors - Temperature, Humidity, Leak Detection, Doors, Contact Closures Supports a variety of Vertiv™ software tools and services Security HTTPS message and Web Access encryption SNMP v3 with installable certificates

Features

Provides Web access to the installed device via popular web browsers - Microsoft Internet Explorer, Mozilla Firefox, Google Chrome, and Safari (MacBook and iPad) Provides alarm notifications ia eMail and text messaging Supports envinronmental monitoring via Liebert® SN Sensors Third-party protocols (Modbus TCP/RTU, BACnet IP/MSTP, SNMP v1/v2c/v3, and YDN23) are supported for building and network management applications Enables Vertiv software tools and services, including Trellis™, Liebert® Nform, and LIFE™ Services

Vertiv™ Liebert® IntelliSlot™ Unity Communications Interface Card provides Trellis™, LIFE™ Services and Liebert® Nform enablement as well as Web access, environmental sensor data, and third-party customer protocols for Vertiv equipment. The cards employ Ethernet and RS-485 networks to monitor and manage a wide range of operating parameters, alarms and notifications.

Vertiv™ Liebert® IS-Unity Communications Card
Technical Specifications
Operating Environment
Linux
Web User Interface
HTTP and HTTPS - certificate loadable
SNMP
v1, v2c, and v3
BACnet
IP and MSTP - both BTL Certified
Modbus
TCP and RTU
Notifications
eMail and Text (SMTP/SMS)
Configuration Port
No
Environmental Sensors
Yes -Temp, Humidity, Leak, Door, Contact Closure
Output Relay
No
Inputs
Liebert SN Sensors, Web User Interface
Networking
10/100 Mps Ethernet; RS-485 at 9600-115200 BAUD
YDN23
Yes
LIFE Services Compatible
Yes
Weight
0.4
Weight
0.2
Height
1.45
Height
37
Width
2.97
Width
75.5
Depth
5.2
Depth
132
PARTNERS
Partner Login

Language & Location