The page you're viewing is for English (LATAM) region.

Product

Vertiv™ Power Insight

Vertiv™ Power Insight helps improve efficiency, protect valuable critical equipment and increases visibility of your UPSs and rPDUs. It is a web-based software designed for users with a distributed infrastructure who need a way to manage multiple devices. The software is simple to install, easy to use application that provides a single interface for up to 100 UPSs and rPDUs.

Download Software Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Transportation

Benefits

Vertiv Power Insight provides an enhanced user experience so you get the most out of your UPS and rPDU infrastructure. This complimentary software delivers the following value:
 
Provides fast notification to appropriate personnel if a problem occurs
Protects IT equipment with controlled automated shutdown
Simplifies monitoring remote power infrastructure 24/7
Minimizes configuration time with fast install and access to each device web interface
Organizes data for efficient decision making

Features

Vertiv Power Insight sends alerts if there are issues with a connected equipment and provides a quick way to safely shutdown IT devices based on user-configured parameters. With Vertiv Power Insight you get:
 
Alarm notifications via email, SMS and on-screen icons 
Shutdown protection for individual and virtual servers
Auto discovery of devices
Access to each device web interface
Alarm views with data that can be sorted or filtered
Summary data of individual devices
Dashboard views of key data points such as capacity load percentage, output current, battery percentage charge and battery time remaining
Redundant device support
Sequential server shutdown function to extend runtime for the most critical loads
VertivPower Insight provides easy integration into VMware's vSphere management platform.

Vertiv™ Power Insight can be installed on a 64-bit machine with minimum system requirements of 8GB memory, 4-core CPU, and 256GB available on the hard drive for historical data storage. The recommended browser for both desktop and mobile devices is Google Chrome™ 55 or later. Other desktop browsers supported include Microsoft® Edge 38 or higher, Internet Explorer® 11 and Firefox® 51 or later. Supported operating systems include Microsoft® Windows® 7 and 10 64bit; Microsoft® Windows Server® 2012 R2 and 2019 64bit; Red Hat® Enterprise Linux® 7.1 (with GUI installed). Automation Agent (used for server shutdown) supports Microsoft® Windows® 7, 8.1 and 10 (32bit and 64bit), Microsoft® Windows Server® 2008 R2 (64bit), Microsoft® Windows Server® 2012 R2 (64bit), Microsoft® Windows Server® 2016 (64bit), Window Server 2019 (64bits), Red Hat® Enterprise Linux® 6.7, 6.9 7.1-7.4 (all-64bit), Microsoft Hyper-V Server 2016, Microsoft Hyper-V Server 2012 R2 (64bit). VMWare ESXi 5.5, 6.0 and 6.5 (64bit) does not require the installation of the Automation Agent.

Vertiv™ Power Insight
General Information
Application
Web-based application to monitor Vertiv UPSs and rPDUs
Server Operating System
Microsoft Windows 7 and 10 64bit; Microsoft Windows Server 2012 R2 and 2019 64bit; Red Hat Enterprise Linux 7.1 (with GUI installed).
Supported Browsers
Recommended Browser: Google Chrome™ 55 or later, Microsoft® Edge 38 or higher, Internet Explorer® 11, Firefox® 51 or later
Version
V2.4
CPU Speed (GHz) 8 M L3 cache
4 Core
Memory (GB)
8 GB

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
[QA] Test Office Name One
555-555-1234
Test Office Location One Texas 75001 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Wind Power, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring
[QA] Test Office Name One corina test support
Test Office Location One Texas 75001 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Wind Power, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring

Frequently Asked Questions

Q
How does Vertiv™ Power Insight work?
A
Vertiv™ Power Insight sends alerts if there are issues with the connected devices and provides a quick way to safely shutdown IT devices based on user-configured parameters. In addition to providing a holistic view of your UPSs and rPDUs, it also helps track devices and maintain inventory information for connected devices.
Q
What value does it provide?
A
Vertiv™ Power Insight extends the life of the connected devices and increases the value of your hardware investment. Alerts via email, SMS or onscreen let you know when there is a problem. The controlled server shutdown helps reduce equipment damage and business interruptions by gracefully shutting down devices should a critical event occur. The software also eliminates the need for adding devices manually saving valuable set-up time.
Q
How many devices will Power Insight support?
A
At this time, Power Insight can support up to 100 Vertiv UPSs and rPDUs.
Q
Does it offer auto discovery for my devices?
A
Yes.
Q
Will it provide an automated shutdown process?
A
Yes. Power Insight will protect your servers and valuable information during a power interruption through an automated, graceful shutdown process.

Language & Location