Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

Liebert XD Piping System for Liebert XD Units

This prefabricated, pumped-refrigerant distribution piping can be installed in anticipation of cooling system expansion to support the rapid scalability of Liebert XD cooling modules. These modules can then be quickly added, disconnected, or repositioned as required and made operational with flexible connection piping and quick-connect fittings.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Allows re-positioning of cooling modules without interruption in operation
Scales up to a cooling capacity of more than 30kw per rack
Multiple standard header and flexible piping lengths meet individual site needs
Support room cooling capacity of more than 500 watts per square foot 

Features

Pre-fabricated, refrigerant distribution piping
Quick-connect fittings allow addition or repositioning of cooling modules
Available in 4, 6, 8 and 10 foot lengths (1.2, 1.8, 2.4 and 3 meters) 

Liebert XD Piping System for Liebert XD Units
Physical Characteristics
Weight
n/a
Weight
n/a
Height
n/a
Height
n/a
Width
n/a
Width
n/a
Depth
n/a
Depth
n/a

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

PARTNERS
Partner Login

Language & Location