Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Liebert CRV+

Liebert® CRV+™ is the latest thermal management solution from Vertiv in the Row cooling solution, optimized to ensure maximum cooling capacity with minimal footprint. It perfectly fits in your changing infrastructure cooling environment.

Find Sales Contact Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Healthcare
  • Government
  • Retail and Wholesale
  • Telecom

Benefits

Flexible Operations
Advanced control algorithms allow the airflow and cooling to be modulated independently
Adjustable modular baffle system
Air volume quantity can be varied as per load density
Extensive range of temperature & relative humidity
High Reliability
Advanced automatic controller
High degree precision controls by intelligent controller
Better longevity
Lower operational cost
High return temp design leads to more energy saving
Variable capacity modulation
Small footprint releases space for IT equipment
Full frontal/back access - less installation & maintenance cost
Diversified Allocation
Best suited for >8kW/Rack load
With or without raised floor
High heat density application with hot/cold aisle row cooling
Integral part of Smart Solution  

Features

Feature-rich, small footprint row cooling solution
EC fan
MERV8 (G4) class filter
Modbus RTU (RS485) communication
Condensate water pump
Adjustable air baffle system to direct airflow to the heat source
Top and bottom connections available
PTC reheater
Steam humidifier 
PARTNERS
Partner Login

Language & Location