Standard Desktop KVM
14/4/21
Vertiv Avocent SwitchView Desktop KVM for Multiple Computer Connectivity
The Vertiv Avocent SwitchView desktop KVM is ideal for environments where it is essential to monitor and manage data across multiple computers. It eliminates the need for multiple keyboards, videos, and mice in accessing data.
This KVM switch comes in either a single or dual head version with a Universal video connector that supports DP, HDMI, and DVI-D for resolutions up to UHD 4K. The SwitchView KVM desktop switch comes with independent audio and USB switching as well as multiple USB 3.0 accessory ports making transfer of data easy and simple.
Vertiv Avocent SwitchView Matrix Reduces Operating Expenses and Increases Productivity
Through the elimination of multiple KVM peripherals and reduction in desk clutter, the Vertiv Avocent SwitchView Matrix increases productivity and reduces operating expenses for organizations. It also enhances the ability of users to multi-task by keeping two systems in the user’s field of vision at any given time.
The SwitchView desktop KVM Matrix comes as either a 4 or 8 port switch with a universal video connector that supports DP, HDMI, and DVI-D for resolutions up to UHD 4K. With this flexibility, users are not locked in to input and output display types and reduces the need for multiple types of cables. It supports Cursor Navigation Switching (CNS) which allows users to seamlessly transition between active computers when moving the cursor across screen borders. Through the availability of multiple USB 3.0 ports, users can easily connect to external USM devices for quick data transfer.
The SwitchView Desktop KVM
- Assures image quality is highly accurate and video plays at the highest definition possible
- Allows text and files to be copied from one system to another
- Seamlessly transitions KM control between computers when moving cursor across screen borders
- Lets users freeze audio and USB 3.0 accessories while simultaneously working on a different system
- Provides easy connectivity to external USB devices for quick data transfer
- Bundles video, USB keyboard/mouse, audio and mic to reduce cable clutter
The SwitchView Desktop Matrix KVM
- Assures image quality is highly accurate and video plays at the highest definition possible
- Allows for instantaneous interaction with two active computers
- Allows text and files to be copied from one system to another
- Seamlessly transitions KM control between computers when moving cursor across screen borders
- Lets users freeze audio and USB 3.0 accessories while simultaneously working on a different system
- Provides easy connectivity to external USB devices for quick data transfer
- Bundles video, USB keyboard/mouse, audio and mic to reduce cable clutter
Vertiv™ Avocent® MultiViewer
The Vertiv™ Avocent® Standard MultiViewer KVM secure continues to provide the KVM solution required in accessing both classified and non-classified data.
Read the Brochure Talk to a Sales RepAvocent SwitchView 200
The Vertiv Avocent SwitchView desktop KVM 200 series is a single head, 4 port KVM switch that eliminates the need for multiple keyboards, videos and mice in accessing data across multiple computers.
Read the Brochure Talk to a Sales RepAvocent SwitchView 300
The Vertiv Avocent SwitchView desktop KVM 300 series is a dual head, 4 port KVM switch that eliminates the need for multiple keyboards, videos and mice in accessing data across multiple computers.
Read the Brochure Talk to a Sales Rep
Avocent SwitchView Matrix
The Vertiv Avocent SwitchView desktop Matrix KVM comes as either a 4 or 8 port switch that supports DP, HDMI, and DVI-D for resolutions up to UHD 4K. The SwitchView desktop Matrix enhances the ability of users to multi-task at the same time reducing KVM expenses.
Read the Brochure Talk to a Sales Rep