Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Load Flow and Power Factor Studies

Load flow studies identify and correct power system issues, such as overloads, load imbalance, harmonic problems, poor power factor or other operational issues. A power factor study can identify how effectively you are using electrical power. By improving your power factor you can boost system capacity, improve voltage to equipment, and reduce power losses. Vertiv’s power system engineers can help you identify the issues behind a poor power factor and provide recommendations for correction.

Contact Us Get Brochure
Best Suited For:
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Manufacturing
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution

Benefits

Verified power system capacity is a primary goal for load flow studies
Ensured compliance with inspector or building official mandates is possible by having details of the study and critical load information documented
Better knowledge of power usage is achieved with monitoring and performance trend analysis
Minimized capital and operating expenses are possible when adjustments are made as part of the study to improve your facility’s load flow

Features

Monitoring instrumentation is connected at the main supply switchgear or other key locations in order to collect load data
Data recording occurs over a predetermined period of time, allowing for ample periodic measurements and sample data
Comprehensive report provides all relevant monitoring procedure details and critical load information, as well as conclusions and recommendations that address the objective of the project
PARTNERS
Partner Login

Language & Location