Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Commissioning

Vertiv experienced commissioners maximize your return by delivering improved availability, enhanced safety, increased efficiency, and reduced operational costs.

Contact Us
Best Suited For:
  • Data Center/Colocation/Hosting
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Healthcare
  • Education
  • Government

Benefits

Greater availability and reliability of critical systems is achieved through verification and documentation of proper system installation, startup, and operation 
Less unplanned downtime results from early detection and correction of problems 
Fewer repairs are likely due to proper planning and design of systems from day one
Reduced lifecycle costs result from optimizing system performance 
More convenient, single-source accountability is achieved through streamlined project management and communication from your commissioning agent
More cost-effective problem resolution arises from identifying issues early in the process  
Fuller system integration results from verifying that all system components work not just independently, but as an integrated system  
Better informed workforce occurs as the result of training verification and the development of quality system manuals and clear operating procedures 
Enhanced ongoing maintenance and performance optimization is achieved based on benchmarking data established during the commissioning process 
Improved efficiency results from verification of efficiency features as part of the commissioning process  
Enhanced safety and compliance results from identifying safety hazards during design reviews, inspections, testing, and occupancy 
Streamlined LEED certification process occurs by commissioning per LEED requirements
More substantial return on investment results from preventing problems and downtime 

Features

Commissioning  specifications and plan documents are developed to clearly define the scope and schedule for all commissioning activities
Design review verifies alignment with the Owner’s Project Requirements (OPR) document, checks for quality and coordination, and ensures proper design specifications for each discipline
LEED commissioning occurs for those seeking certification and will involve a Commissioning Authority (CxA)
Schedule integration brings together commissioning and construction schedules for reporting to all parties
Contractor submittal reviews verify compliance with the OPR, evaluate submittals for system-wide operational considerations, and make recommendations for correcting any variances
Installation and startup is completed per the manufacturer’s recommendations, industry accepted standards, and the OPR
Pre-functional equipment verification for each major piece of equipment is completed to confirm compliance with the OPR and construction documents
Functional and integrated systems testing confirms all equipment operates per design intent and works collectively as an integrated system under designed load and emergency conditions 
Training verification from qualified trainers is provided for both O&M staff and facility owners
Commissioning report details the entire project to demonstrate systems are performing in accordance with the final OPR
Systems manual and operating procedures are developed to ensure O&M staff has the right resource for effective system operations for many years to come
System optimization allows for fine-tuning of equipment settings or schemes after the commissioned systems are operational
Seasonal testing is performed during the project’s occupancy phase because specific environmental conditions cannot be simulated during construction
Warranty review ensures any operational or system performance issues are resolved before the warranty expires
 
PARTNERS
Partner Login

Language & Location