The page you're viewing is for English (LATAM) region.

Micro Data Centers

Vertiv micro data centers customized for your needs.

The Vertiv Advantage

Vertiv micro data centers provide an all-in-one solution combining power, cooling, monitoring, and racks that are built for unique expectations and constraints.

Leveraging our Integrated Solutions including Vertiv VRC-S and SmartRow™ product families, our global team creates solutions with powerful computing capacity but a small physical footprint. Vertiv micro data centers tightly couple both the IT and supporting infrastructure facilities into a self-contained prefabricated unit.

Sharpen Your Edge with Vertiv Infrastructure


Your business is looking to IT to support new edge applications and migrate computing and storage closer to customers, associates and devices. But you can’t do it alone.

 

As the Architects of Continuity, Vertiv delivers a broad portfolio of intelligent infrastructure systems, software and services that address the reliability, scalability and management challenges you face as you edge evolves. No matter what your challenge, Vertiv has the solution.

Remote Access & Control

Learn how you can reduce downtime and improve your data center security, by using the remote access and control provided by Avocent

Vertiv™ Avocent® Serial Consoles

Vertiv™ Avocent® KVM over IP

Vertiv™ Avocent® HMX High Performance KVM

Vertiv™ Avocent® LCD Local Rack Access Console

Vertiv™ Avocent® Cybex Secure KVM

Vertiv™ Avocent® ADX Ecosystem

Racks & Enclosures

Get flexible and cost-effective rack and containment products to secure integral systems in your data center.

Vertiv™ VR Rack

Rack Cooling

The foundation of data center airflow management is the Hot Aisle-Cold Aisle design, where cabinets are placed in alternating rows, with IT air intakes (cold aisles) and IT air exhausts (hot aisles) each facing one another. This configuration allows data center operators to focus cooling airflow only where it’s needed— the IT air intakes—and to avoid unnecessary cost and inefficiencies from conditioning the entire whitespace.

Vertiv™ Geist™ SwitchAir

Vertiv™ CRV Row Based Cooling Up To 60 kw

Vertiv™ VRC Rack Based Cooling Up To 3500W

Remote Monitoring

Vertiv™ Environet is a comprehensive monitoring systems solution which collects the data you need to run your data centers efficiently. With visibility and management of the data center environment, Environet transforms complexity into simplicity

Vertiv™ Power Insight

Vertiv™ Environet

Single Phase UPS

Intelligent and Efficient UPS for Protection of Your Mission-Critical Applications

Vertiv Liebert GXT5, 500-3000VA

Vertiv Liebert GXT5 UPS, 3000-20,000VA

Vertiv Liebert PSI5, 750-5,000VA UPS

Vertiv Liebert PSI5 Lithium-Ion UPS

Customers have outdated UPS equipment? Check out our Trade-In Program

Log in to the partner portal to access partner materials here

Rack Power Distribution

Vertiv’s line of rack PDUs meets the varying power distribution requirements of IT and environmental applications.​

Vertiv™ Geist™ Monitored Rack PDU

Vertiv™ Geist™ Switched Rack PDU

Vertiv™ Geist™ Universal PDU (UPDU)

Remote Access & Control Racks & Enclosures Rack Cooling Remote Monitoring Single Phase UPS Rack Power Distribution

Different Micro Data Center Solutions for Different Environments

Featured Products

Vertiv™ VRC-S Edge-Ready Micro Data Center System

Easily put IT infrastructure where you need it with the Vertiv™ VRC-S.

View Product

MCR - Mini Computer Room Enclosure

Vertiv rack enclosure protection solutions bring together the full range of Vertiv support systems into a single package.

View Product

SmartRow DCX

SmartRow DCX provides a complete data center in a row in just weeks not months. I

View Product

Related Products & Service

Language & Location