Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Remote Access. Even During Internet Outages

Avocent ACS 8000 Serial Console with Cellular Connectivity

800x600avocent-acs-8000-serial-console_302892.png

The ACS 8000 Cellular provides in-band and out-of-band serial access to remotely manage IT devices anywhere, even when an internet connection is not available.

LEARN MORE   Contact Me

800x600-DSView_ACS_CustomerScenario_2_318325_0.png

Solving IT Infrastructure Challenges

Avocent Serial Consoles provide remote access to your critical infrastructure.

 

Access Even During Outages

Eliminate middle of the night drives to reboot the network, cellular connectivity provides an added layer of support.
The ability to access devices during a power outage remotely means equipment will always be available, even when an outage occurs.

 

Failover Redundancy

With the ACS 8000 Cellular, you now have a failover option when ethernet connectivity is lost.

Time and Cost Savings

The ability to connect remotely at any time means you are able to improve recovery times and reduce unexpected operating costs (OPEX).

Security

Remote access allows you to reduce the number of users that have physical access to devices. This can eliminate issues like inadvertent shutdowns or , unauthorized access

 

 

See how this Retailer utilized the ACS 8000 Cellular to shift IT Processing Power Closer to their End Customers

Learn more

800x600-Integrated-Rack_318377_0.png

The Avocent ACS8000 with Cellular doesn’t care

The ACS8000 provides connectivity support for any of your network devices.  The ability to remotely support your IT devices is what we care about, no matter what brand or manufacturer you have.

  • Servers
  • Routers
  • Network Switches
  • Rack UPS (Such as the Liebert GXT5, PSI5 or PSI5 Lithium-Ion)
  • Rack PDU (Monitored and Switched)
  • Environmental Monitor Sensors

Bring IT Management Together

DS View – Centralized Management Software

With the Avocent DSView software, the Avocent Serial Console user experience Is enhanced through the centralized management of your critical infrastructure.  DSView is a secure web-browser-application that helps you maintain business continuity through a single interface.   

With DSView, users are able to save time through the ability to bring multiple devices on line through a single session.

Download brochure

800x600-DSView_ACS_CustomerScenario_1_318324_0.png

 

 

Making **IT Happen for 20 Years

With more than 200,000 customers and 20 years in business as Avocent, our ACS solutions are amongst the most trusted in the industry.

 

 

Related Content

Beyond Emergencies —
The Greater Role for Serial Consoles

Serial consoles are extremely beneficial to address emergency situations such as accessing locked-up devices and loss of IP band connectivity. This webinar lets you learn how to use serial consoles for more than emergency response.

Watch the Webinar Now

IT Management and the Edge of Network: Are you Ready?

The network edge is always evolving to support new needs and changing business objectives. But today, the evolution is more fundamental, as organizations systematically move IT workloads closer to end-users and devices and farther from core data centers.

Learn more

 

 

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview

Language & Location