Upgrade to Improve Performance
Legacy IT and critical infrastructure systems can be inefficient in terms of power consumption and their ability to scale. Taking a holistic view of your infrastructure can reduce costs while delivering the performance improvements that unlock capacity.
Get in touch!
The move to 5G is likely to increase total network energy consumption by 150-170 percent by 2026

Data centers are estimated to save 4% to 5% in energy costs than per degree (1 °C) rise in Return Air Temperature


Vertiv infrastructure allowed this colocation company to develop a a state-of-the-art data center that gives customers the scale and flexibility to accommodate any workload or power density requirement.
Watch the video to see how
Choose Your Challenge
Solutions
Advanced UPS technology
Enhance the efficiency of your power system with the latest generation of Vertiv power solutions. They deliver a double conversion efficiency of up to 97% with 99% efficiency in dynamic online mode.
Thermal management innovation
Reduce cooling costs with Vertiv thermal management solutions that leverage economization to achieve industry leading PUE.
Resources
Webcast
Bouncing Forward: Preparing for Data Center Power Growth
Taking a zero-tolerance approach to data center downtime
White Paper
Liebert DSE with EconoPhase — Delivering Highest Efficiency DX Cooling with Pumped Refrigerant Economizer
White Paper
Cooling Transformation - Examing the Future of data center cooling
Solutions
Freestanding, Rack-Independent Containment
The Vertiv Aisle Containment System has the flexibility to maximize efficiency and capacity from the core to the edge for raised floor and slab data centers. Adaptable to hot and cold aisle containment, this system allows you to deploy containment before or after racks are installed to simplify installation and speed deployment of new data center equipment.
Comprehensive services
Our service offerings can identify energy saving opportunities across your facility, upgrade equipment with energy saving technology, and extend the life of existing infrastructure.
Intelligent Controls and Remote Monitoring
Advanced controls ensure your thermal management systems are working in concert to optimize efficiency while our infrastructure and IT monitoring and management solutions enable remote troubleshooting and provide remote visibility into energy consumption at the rack level.
Resources
Webcast
Do you really need to trade-off availability for higher efficiency in a data center?
Webcast
Managing Infrastructure Capacity Scalability for Hybrid Computing
Solutions
Lithium ion batteries
Vertiv UPS systems support lithium-ion batteries, which can provide lifecycles two times or more longer than VRLA batteries.
Resources
White Paper
Key Considerations for Evaluating Lithium-ion Batteries for Stationary Applications
Solutions
Advanced UPS technology
Enhance the efficiency of your power system with the latest generation of Vertiv power solutions. The latest high efficiency Dynamic Online mode enables operating efficiency up to 99% without sacrificing availability.
Resources
White Paper
Colocation Data Center Market Prospectus
White Paper
High Efficiency Modes of Operation
Video
Dynamic Online Mode: No More Availability Trade-off with Efficiency
Take the next step
Our engineers are standing by to help you tailor a solution to your requirements for scalability, efficiency and availability. Fill out the form or give us a call to connect to a specialist.
Call us now 800-799-9295
or we'll call you!
Thank you for your submission!
We will contact you shortly.