Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

DC PDU Subrack

The PDU series is designed to meet the needs of power distribution units of telecom access sites. It comes with an integrated controller that enables customer to read tenant-wise energy statistics as well as to extend the remote monitoring access. It is flexible enough to mount in the different cabinets.

Best Suited For:
  • Telecom

Features

Built-in DC lightning protection
Complete fault protection & Fault alarm functions
Integrated communication ports and interfaces such as dry contacts and RS 485 for remote monitoring and management
Tenant-wise energy statistics and reports
Frontal accessibility for easy repairs and maintenance
 
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location