Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Liebert® RXV Distribution Unit

The Liebert® RXV remote power distribution cabinet provides dense power distribution in a small footprint, with up to 400 Amp inputs and 84 poles in a single 24”x12” panelboard. Liebert RXV offers high accuracy monitoring and multiple configuration possibilities to fit your data center needs. The compact cabinet design can be used in a stand-alone configuration, or clustered in space-saving 2, 3 or 4 unit configuration blocks.

Get Brochure Get Manual
Key Benefits
Simplify end-to-end product lifecycle processes
Gain more power capacity in a smaller capacity form factor
Improve space efficiency across your data center network
Gain accurate insights in power performance
Accurately plan capacity expansions
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

The Liebert® RXV remote power distribution cabinet provides dense power distribution in a small footprint, with up to 400 Amp inputs and 84 poles in a single 24”x12” panelboard. Liebert® RXV offers high accuracy monitoring and multiple configuration possibilities to fit your data center needs. The compact cabinet design can be used in a stand-alone configuration, or clustered in space-saving 2, 3 or 4 unit configuration blocks.

Model Specifications Overview
Liebert® RXV 250 Amp Distribution Cabinet
250 Amps   120 - 480 Volts   120 - 480 Volts   Hard Wired   78.7 in   23.6 in   13.9 in   398 lbs  
Liebert® RXV 400 Amp Distribution Cabinet
400 Amps   120 - 480 Volts   120 - 480 Volts   Hard Wired   78.7 in   23.6 in   13.9 in   398 lbs  

Benefits

Multiple configuration options allow optimization of data center space – two, three or four units may be installed in space-saving clusters.
Fits standard raised-floor tile, while permitting removal of adjacent floor tiles.
Coordinated main circuit breakers to provide branch breaker series ratings.
Each panelboard is electrically isolated – any potential arc flash is contained within the cabinet when installed back-to-back and each is receiving a separate feed from a dual bus system.
Wide channels provide six inches of access space, and individual hinged covers allow easy addition of future circuits.
Compact cabinet conserves valuable floor space.
Packaged system is easy to install, maintain and add additional circuits.

Features

42 and 84 poles in a 24”x12” footprint
Main and branch circuit monitoring options.
Floor or wall mount options.
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location