Discontinued
Product FamilyLiebert EXL UPS
True on-line, double conversion, three-phase UPS system to support a maximum efficiency data center design. It provides high operating efficiency, high power capacity, and low PUE and TCO. Features a small footprint, and a large 10.4” touchscreen. Offers capacity-on-demand without additing footprint. Single module and 1+N Distributed Bypass available.
Discontinued
Product FamilyLiebert EXL UPS
True on-line, double conversion, three-phase UPS system to support a maximum efficiency data center design. It provides high operating efficiency, high power capacity, and low PUE and TCO. Features a small footprint, and a large 10.4” touchscreen. Offers capacity-on-demand without additing footprint. Single module and 1+N Distributed Bypass available.
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
Frequently Asked Questions
Replacement Products
The Liebert® EXL S1 is a monolithic, transformer-free UPS that features optimized, industry leading footprint and power per square foot, excellent operating efficiency, robust electrical protection and intelligent paralleling that optimizes performance at partial load to achieve superior cost savings. Available in single module and distributed bypass configurations. Compatible with lithium ion battery systems. EXL S1 features safe capacity testing mode. This mode allows UPS load and battery discharge testing without an external load bank. [Smoke Test 1-27-2026]