Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Liebert® GXT RT+ 1kVA - 3kVA

The Vertiv™ Liebert® GXT RT+ UPS is an online double conversion UPS which offers high-performance power protection efficiency up to 93% at full load (high 0.9 power factor, high efficiency in ECO mode) in an affordable, efficient system with deployment and operation flexibility. Liebert® GXT RT+ UPS comes with models ranging from 1kVA to 3kVA in a flexible tower and rack-mount form factors which makes this UPS perfect to be deployed at the edge of networks or in space-constrained facilities.

Find Sales Contact Get Brochure
Best Suited For:
  • Banking
  • Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Retail and Wholesale
  • Telecom
Warranty: 2 Years Warranty

Benefits

Compact, flexible form factor Option of rack or tower mounting supports simplified UPS selection and deployment. External battery cabinet capability Connected modules enable scalable runtime during failure of main utility power. User-friendly interface Intuitive LCD provides complete UPS status and configuration information at a glance. High efficiency ECO mode Configurable operation mode for up to 95% efficiency helps to achieve energy savings and a lower TCO. Monitoring compatibility Network interface or serial connections enable remote access to UPS for power consumption monitoring and configuration of alert notification parameters. High power factor (0.9) More usable power renables more connected loads for space and cost savings.

Features

Online technology with two stages of power conversion Output power factor higher than majority of comparable competitor models Flexible rack/tower form factor External battery cabinet compatibility User-friendly liquid crystal display (LCD) High efficiency ECO mode Smart battery charger design Wide input voltage operation (120-300V AC)
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location