Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv BBE PRO Series

Vertiv BBE PRO Series pedestals are ideal for applications where non-metallic construction, flood protection, or 360° access is desired. These pedestals can be configured for buried distribution telecommunications equipment, including fiber/copper splice and fixed count termination applications.

Get Brochure
Best Suited For:
  • Telecom
Warranty: One-Year Limited Warranty Against Defects in Material and Workmanship

Build America, Buy America (BABA)

At Vertiv, we are committed to upholding the highest standards of American manufacturing and BABA compliance. Our comprehensive range of solutions fully adheres to BABA requirements, making your projects eligible for crucial government funding.

The Vertiv™ BBE PRO Series is the premier line of non-metallic pedestals from Vertiv. These pedestals incorporate strength, rigidity and security all in a high performance thermo-plastic material designed to Telcordia GR-13 CORE specifications.

Model Specifications Overview
Vertiv BBE PRO, MI
  Enclosure   Green   ProFORM FTTP Series pedestals  
Vertiv BBE PRO, URB
  Enclosure   Green   URB non-metallic pedestals with rear bracket  
Vertiv BBE PRO, Vault
  Enclosure   Green   Vault mount pedestal series  
Vertiv BBE PRO, 4" Pedestals
  Enclosure   Green   4-in. non-metallic pedestal  
Vertiv BBE PRO, Pro6 to Pro1830
  Enclosure   Green   Pro6 to Pro1830 non-metallic pedestals  
NetSpan ProForm Series, Broadband Edge Enclosure
F1005649   Accessory     Decal, high visibility, strip, 27-in. long X 1.5-i  

Benefits

Integral flood protection
Lift-off dome for 360° access
Self-locking
Slide and secure mounting plate slides and locks for easy installation

Features

Stake-less, self-supporting base
Split/Rehab base in short base or integral spade
Universal mounting plate hole pattern for all types of terminal blocks
Molded-in service wire channel provides greater capacity
Entry port above bottom edge prevents gravel loss at the base
Seamless integral flood dome protects wirework from floods
Superior service wire grooming
Drive barb on integral spade base reduces pullout
Single point self-locking cover provides secure pedestal locking
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location