Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product

Vertiv XTE Platform Series

Designed to be installed in eight hours or less, the Vertiv™ XTE Platform Series is ideal for rapidly deploying cell sites. Prefabrication saves money, simplifies installation, and minimizes site disturbance.

Get Brochure
Best Suited For:
  • Telecom
Warranty: One-Year Limited Warranty Defects in Material and Workmanship

Benefits

Set up your cell sitein a single day No need to wait forconcrete to set Helical pillars are driven in below the frost line  

Features

Takes less than 8 hours to install the 7.25 x 14footplatform Ships pre-assembled and pre-wired for rapid deployment No concrete is required for the installation Designed to accommodate radio and power cabinets, up to (36) RRHs, and genset with anti-spill containment system

Vertiv XTE Platform Series
Ordering Information
Model (Catalog Number)
D1000-0010-0102-FC and D1000-0010-0102-SC
Description
Choose from fully/partially assembled, or build
Physical Characteristics
Material
Single weldment of hot dipped galvanized steel
Mounting
3' to top of platform (custom heights available)
Production Information
Regulatory Compliance
OSHA and IFC specifications
Brochures and Data Sheets
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location