Vertiv™ Avocent® Commercial MultiViewer KVM Switch
The Vertiv™ Avocent® Standard MultiViewer KVM secure continues to provide the KVM solution required in accessing both classified and non-classified data. Through the use of an all new video port, the Avocent® Standard MultiViewer KVM accepts either a standard HDMI or DP connector cable when the input/target video port has a universal connector. The Avocent® Standard Multiviewer KVM can be used in either a single or dual display projection scenario with up to 16 computers on a single screen and features such as tiling, windowing, and touch screen.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking, Financial and Insurance
 - Government
 - Healthcare
 
Vertiv™ Avocent® Commercial MultiViewer KVM Switch
The Vertiv™ Avocent® Standard MultiViewer KVM secure continues to provide the KVM solution required in accessing both classified and non-classified data. Through the use of an all new video port, the Avocent® Standard MultiViewer KVM accepts either a standard HDMI or DP connector cable when the input/target video port has a universal connector. The Avocent® Standard Multiviewer KVM can be used in either a single or dual display projection scenario with up to 16 computers on a single screen and features such as tiling, windowing, and touch screen.
- Banking, Financial and Insurance
 - Government
 - Healthcare
 
Specifications
The Vertiv™ Avocent® Standard MultiViewer KVM system is a new technology approach to current standard KVM switches. By providing full windowing capability, each target PC is displayed in a separate window and all-on-one monitor/display. With a dual head option, the Avocent® Standard MultiViewer provides the user access of up to 8 computers either on single or dual monitors. With Cursor Navigation Switching (CNS), these same users can quickly and seamlessly switch across multiple domains with a single mouse, saving time and expense through a reduction in KVM peripherals.
| 
                                                         SVMV240DPH-400, Vertiv™ Avocent® Commercial MultiViewer KVM Switch 4 port  
                                                     | 
                                                ||||
|---|---|---|---|---|
| UHD 4K – 3840x2160 @60Hz | 1.7 in | 5.0 in | 13.7 in | 3.5 lbs | 
| See more product information | ||||
| 
                                                         SVMV280DPH-400, Vertiv™ Avocent® Commercial MultiViewer KVM Switch 8 port  
                                                     | 
                                                ||||
| UHD 4K – 3840x2160 @60Hz | 2.6 in | 5.0 in | 17.5 in | 8.2 lbs | 
| See more product information | 
Features
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.