Avocent MPU1016DAC Digital KVM Switch
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Broadcast and Entertainment
- Data Center/Colocation/Hosting
Avocent MPU1016DAC Digital KVM Switch
- Broadcast and Entertainment
- Data Center/Colocation/Hosting
Benefits
Features
Specifications
The Avocent MergePoint Unity™ switch provides IT administrators a complete remote management solution to access and control servers, networking equipment and other devices found in data centers and branch offices.
- Product Overview
- Type
- KVM
- Input Ports
- 1 x VGA, 4 x USB Type A
- Output Ports
- 16 serial, 2 digital
- Video Connection
- VGA, DVI-I, Display Port and HDMI
- Video Resolution
- Maximum local video resolution 1920x1080
- Graphic Mode
- Internal Modem
- No
- Service Processor support
- No
- Extension Distance
- 50m
- Cellular Support
- No
- Power Description
- Power Supply(s)
- Single or dual power, internal, 100-240V
- Input Power (Maximum)
- 40W
- Interfaces/Ports
- Network Interface(s)
- (2) 10/100/1000 Ethernet
- USB ports
- 4
- USB Hub Support
- Yes
- Operational Conditions
- Operating Temperature
- 32° to 22°F (0° to 50°C)
- Humidity
- 5 - 95% relative humidity 38.7°C max wet bulb temp
- Storage Temperature
- –4° to 158°F (-20° to 70°C)
- Physical Characteristics
- Weight
- 8.6 lbs
- Weight
- 3.9 kgs
- Height
- 1.72 in
- Height
- 43.69 mm
- Width
- 17 in
- Width
- 431.8 mm
- Depth
- 13.38 in
- Depth
- 339.85 mm
- Miscellaneous
- Other supported accessories
- Serial
- Authentication Supported
- Local, LDAP
- Agency Approvals
- UL, FCC, cUL, ICES003, CE, VCCI, KCC, C-Tick, GOST
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
 
                
        