Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product

Vertiv™ Thermal Insight Item Level 10/24

Vertiv™ Thermal Insight is a completely free remote monitoring and shutdown software that seamlessly integrates into VMWare, helping to improve efficiency, protect valuable critical equipment, and increase visibility of your Thermal Management devices. The web-based software consolidates distributed Vertiv™ Liebert® CRV or Vertiv™ SmartCabinet™ ID units into one dashboard for easy viewing and control. The software is simple to install, easy to use, and provides a single interface for up to 100 units at a time.

Best Suited For:
  • Banking
  • Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Transportation

Benefits

Provides rapid notification to personnel when a problem occurs
Protects IT equipment with controlled automated shutdown
Simplifies remotely monitoring distributed thermal infrastructure 24/7
Minimizes configuration time with fast install and access to each device web interface
Organizes data for efficient decision making

Features

Alarm notifications via email, SMS and on-screen icons
Shutdown protection for individual and virtual servers
Auto discovery of devices
Access to each device web interface
Alarm views with data that can be sorted or filtered
Summary data of individual devices
Dashboard views of key data points
Redundant device support
Sequential server shutdown function to extend runtime for the most critical loads
Tools & Selectors
Select, compare, or buy rack systems

Vertiv™ Thermal Insight can be installed on a 64-bit machine with minimum system requirements of 8GB memory, 4-core CPU, and 256GB available on the hard drive for historical data storage. The recommended browser for both desktop and mobile devices is Google Chrome™ 55 or later. Other desktop browsers supported include Microsoft® Edge 38 or higher, Internet Explorer® 11 and Firefox® 51 or later. Supported operating systems include Microsoft® Windows® 7 and 10 64bit; Microsoft® Windows Server® 2012 R2 and 2019 64bit; Red Hat® Enterprise Linux® 7.1 (with GUI installed). Automation Agent (used for server shutdown) supports Microsoft® Windows® 7, 8.1 and 10 (32bit and 64bit), Microsoft® Windows Server® 2008 R2 (64bit), Microsoft® Windows Server® 2012 R2 (64bit), Microsoft® Windows Server® 2016 (64bit), Window Server 2019 (64bits), Red Hat® Enterprise Linux® 6.7, 6.9 7.1-7.4 (all-64bit), Microsoft Hyper-V Server 2016, Microsoft Hyper-V Server 2012 R2 (64bit). VMWare ESXi 5.5, 6.0 and 6.5 (64bit) does not require the installation of the Automation Agent.

Vertiv™ Thermal Insight Item Level 10/24
Product Overview
Application
Web-based application to monitor Vertiv™ Liebert® CRV and Vertiv™ SmartCabinet™ ID
Server Operating System
Microsoft Windows 7 and 10 64bit; Microsoft Windows Server 2012 R2 and 2019 64bit; Red Hat Enterprise Linux 7.1 (with GUI installed).
Supported Browsers
Recommended Browser: Google Chrome™ 55 or later, Microsoft® Edge 38 or higher, Internet Explorer® 11, Firefox® 51 or later
Version
V2.4
Graphic Mode
Memory (GB)
8 GB
Power Description
CPU Speed (GHz) 8 M L3 cache
4 Core
Miscellaneous
Storage
256 GB
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview

Language & Location